Navigation:  Equipments (Devices) > CFW503 > Ladder > Motion Control >

MW_SRamp

Generates Speed Reference with S Profile

Previous pageReturn to chapter overviewNext page

 

Block that sends the speed reference with S profile.

 

Ladder Representation

 

MW_SRamp

 

Block Structure

 

Variable Type

Name

Data Type

Description

VAR_INPUT

EN

BOOL

Block enabling

Velocity

REAL

INT

UINT

WORD

Desired speed [rpm]

Acceleration

REAL

INT

UINT

WORD

Maximum acceleration of movement [rpm / s]

Jerk0

REAL

INT

UINT

WORD

Initial Jerk of the Movement [rpm/s²]

Jerk1

REAL

INT

UINT

WORD

Final Jerk of the Movement [rpm/s²]

VAR_OUTPUT

ENO

BOOL

Enabling the output

Status

INT

UINT

WORD

Current state of the movement

 

 

 

Operation

 

The EN input is responsible for enabling the block when there is a positive transition.

 

The ENO output informs you when the speed has been reached.

 

If the EN input is 0, the block is not executed and the ENO output is zero.

 

This block generates a ramp profile S, controlling the speed starting from the current speed, until reaching the desired speed. If there is a new transition at the EN entry, a new profile is executed.

 

If there is a transition from 0 to 1 at the EN input, if the drive is enabled, the reference is via SoftPlc, there is no other active motion block, except for another MW_SRamp block, the S Ramp speed profile is generated , and the ENO output goes to 1 when the desired speed is reached. During the trajectory, the Status is updated according to the state of execution of the movement.

 

This block is only finalized if a MW_Stop2 block is activated.

 

wpshelp_common_fig_note

NOTE!

 

Values of 0 for Jerk0 or Jerk1, disable the path S profile. Negative values for acceleration and jerk are not allowed.

 

 

Códigos e descrição do Status:

 

Código

Descrição

0

disabled

1

motion started

2

motion aborted

10

running Jerk0

11

performing constant acceleration

12

running Jerk1

20

Programmed deceleration greater than the maximum allowed.

201

drive disabled

202

motor stopped

203

reference is not via SoftPLC

204

failed drive

205

executing another block of movement

207

invalid acceleration

208

Jerk0 invalid

209

Jerk1 invalid

 

 

Example in Ladder

 

 MW_SRamp_example01

 

In the example above, if the drive is enabled and with the RUN command, when a positive transition occurs in EN_MW_SRAMP, the MW_SRamp block will be executed according to the values ​​of the input arguments. Upon reaching the desired speed, the ENO output goes to 1.

In the trend graph below, it is possible to observe the Speed ​​Reference S Profile in red and the Block Status in black. At the beginning of the movement, Status has a value of 10 and Jerk0 is executing, until it reaches maximum acceleration when it starts executing the movement with constant acceleration and Status has a value of 11. At the end of Profile S, the block executes Jerk1 and the Status has a value of 12 until reaching the desired speed. When the desired speed is reached, the Status has a value of 20 and it is at that moment that the ENO output goes to 1.

In the graph it is possible to verify that after a few moments the motor reaches the desired speed of 1800 rpm, the block is enabled again and a new S Profile is executed until reaching the new desired speed of zero rpm.

 

MW_SRamp_example02

 

To stop the motor, the MW_Stop2 block must be enabled or execute the MW_SRamp block with the Velocity input argument with the value zero.

Example in ST

 

 The example below displays the instructions for applying the example above in the ST language.

 

 

VAR

   GEN_EN, RUN, EN_MW_SRAMP : BOOL := TRUE;

  IN_VELOCITY, EN_STOP, ENO_STOP : BOOL;

   VEL, STS : WORD;

END_VAR

 

CFW_CMD_GENERAL_ENABLE := GEN_EN;

CFW_CMD_RUN_STOP := RUN;

FB_MW_SRamp(

   Execute:=EN_MW_SRAMP,

   Velocity:=VEL,

   Acceleration:=150,

   Jerk0:=25,

  Jerk1:=50,

   Status=>STS,

   Done=>IN_VELOCITY);

 

FB_MW_Stop2(

   Execute:=EN_STOP,

   Deceleration:=1000,

   Control:=1,

   Done=>ENO_STOP);