Navigation:  Equipments (Devices) > CFW503 > Ladder > Motion Control >

MW_Stop2

Shaft controlled stop

Previous pageReturn to chapter overviewNext page

 

Block responsible for carrying out a controlled stop.

 

Ladder Representation

 

MW_Stop2

 

Block Structure

 

Variable Type

Name

Data Type

Description

VAR_INPUT

EN

BOOL

Block enabling

Deceleration

REAL

INT

UINT

WORD

Stop deceleration [rpm/s]

Control

0 = Automatic

1 = Velocity

2 = Position

Defines the type of control at the end of the stop:

Automatic - Maintains current control.

Velocity - Does not maintain the position after ending the stop.

Position - Maintains the position after ending the stop.

VAR_OUTPUT

ENO

BOOL

Enabling the output

 

 

Operation

 

If the EN input is "0", the block is not executed and the ENO output is zero.

 

If the EN input is 1, even if it is through a scan cycle, a stop is performed with a trapezoidal profile based on the characteristics programmed in the arguments.

 

When the stop is complete, the ENO output goes to 1 during a scan cycle, returning to 0 later.

 

Once started, the stop block is no longer canceled until its total stop, even if the EN input goes to 0 before the end of its stop.

 

If the control mode is set to Position, as long as the EN input is at 1, the position after ending the stop will be maintained.

 

wpshelp_common_fig_note

NOTE!

The Position control mode is only allowed when the motor control type is Encoder (P0202 = 4).

 

wpshelp_common_fig_note

NOTE!

If the value of parameter P0133 (Minimum Speed) is different from zero, when executing the MW_Stop2 block, the motor speed deceleration will be performed up to the value of P0133.