Navigation:  Equipments (Devices) > CFW500 > Ladder > RTC >

INTIME

In Time Activation

Previous pageReturn to chapter overviewNext page

Block that performs a programmed enabling for a time based on RTC (Real Time Clock).

 

Ladder Representation

 

INTIME_block

 

Block Structure

 

Variable Type

Name

Data Type

Description

VAR_INPUT

EN

BOOL

Block enabling

TIMEON_HOUR

BYTE USINT SINT

Enabling hour

TIMEON_MINUTE

BYTE USINT SINT

Enabling minute

TIMEON_SECOND

BYTE USINT SINT

Enabling second

TIMEOFF_HOUR

BYTE USINT SINT

Disabling hour

TIMEOFF_MINUTE

BYTE USINT SINT

Disabling minute

TIMEOFF_SECOND

BYTE USINT SINT

Disabling second

Q_OPTION#

BYTE

Output operation

VAR_OUTPUT

Q

BOOL

Block output

 

Operation

 

When this block has a TRUE value in EN, it has two modes of operation. If Q_OPTION# is Normal, Q is enabled when the internal clock's time is equal to that defined by the parameters TIMEON and disabled when the internal clock's time is equal to the parameters set by TIMEOFF. If Q_OPTION# is Inverted, Q is disabled when the internal clock's time is equal to that defined by the parameters TIMEON and enabled when the internal clock's time is equal to the parameters set by TIMEOFF.

 

When EN has FALSE value, Q remains FALSE.

 

Block Flowchart

 

INTIME_flowchart

 

Example in Ladder

 

INTIME_example01

 

In the example above, the INTIME block is enabled, the Q_OPTION# input is enabled for NORMAL operation and the current time of the internal clock of the device is lower than the registered enabling inputs of the block (HOUR_ON, MINUTE_ON and SECOND_ON). This way, the Q output is disabled.

 

INTIME_example02

 

In the example above, the INTIME block is enabled, the Q_OPTION# input is enabled for NORMAL operation and the current time of the internal clock of the device is equal to the registered in the enabling inputs of the block (HOUR_ON, MINUTE_ON and SECOND_ON). This way, the Q output is disabled.

 

 

INTIME_example03

 

In the above example, the INTIME block is disabled. This way, regardless of the input, the Q output is disabled.

 

INTIME_example04

 

In the example above, the INTIME block is enabled, the Q_OPTION# input is enabled for NORMAL operation and the current time of the internal clock of the device is equal to the registered in the disabling inputs of the block (HOUR_OFF, MINUTE_OFF and SECOND_OFF). This way, the Q output is enabled.

 

INTIME_example05

 

In the example above, the INTIME block is enabled, the Q_OPTION# input is enabled for NORMAL operation and the current time of the internal clock of the device is superior to the registered in the disabling inputs of the block (HOUR_OFF, MINUTE_OFF and SECOND_OFF). Thus, the Q output is disabled.

 

Example in ST

 

 The example below displays the instructions for applying the example above in the ST language.

 

 

VAR

   HOUR_ON : SINT := 9;

   MINUTE_ON : SINT := 26;

   SECOND_ON : SINT := 0;

   HOUR_OFF : SINT := 9;

   MINUTE_OFF : SINT := 27;

   SECOND_OFF : SINT := 0;

END_VAR

 

DO1 := FB_INTIME(

   EN:=DI1,

   TIMEON_HOUR:=HOUR_ON,

   TIMEON_MINUTE:=MINUTE_ON,

   TIMEON_SECOND:=SECOND_ON,

   TIMEOFF_HOUR:=HOUR_OFF,

   TIMEOFF_MINUTE:=MINUTE_OFF,

   TIMEOFF_SECOND:=SECOND_OFF,

   Q_OPTION:=0);