Navigation:  Equipments (Devices) > SCA06 >

System Markers

Previous pageReturn to chapter overviewNext page

The following variables contained in the GLOBAL_SYSTEM group of the variables table, have the fixed tag. The tag of system markers were divided into groups and subgroups, where:

 

Groups:

SCA: reading and writing variables of the SCA06 servo drive;
CO: reading and writing variables of the CANopen network.

 

Subgroups:

STS: reading variable (status);
CMD: writing variable (command).

 

 

Reading System Markers (Status)

 

Address

Bit

Modbus

Tag

Descrição

Data Type

Ladder

%SB6000

0

0

FREQ_2HZ

Oscillator with frequency of 2 Hz

BOOL

%SB6000

1

1

PULSE_1SCAN

Pulse during the first scan cycle

BOOL

%SB6000

2

2

FALSE

Allways 0

BOOL

%SB6000

3

3

TRUE

Allways 1

BOOL

%SW6002

--

3001

ELAPSED_SCAN_CYCLES

Elapsed scan cycles

WORD

Real Axis

%SW6004

--

3002

REAL_AXIS_STATUS

Real axis status (see note)

WORD

%SD6008

--

3004

REAL_AXIS_VELOCITY

Real axis velocity

REAL

%SL6024

--

3012

REAL_AXIS_POSITION

Real axis position

LREAL

Virtual Axis

%SW6006

--

3003

VIRTUAL_AXIS_STATUS

Virtual axis status (see note)

WORD

%SD6012

--

3006

VIRTUAL_AXIS_VELOCITY

Virtual axis velocity

REAL

%SL6032

--

3016

VIRTUAL_AXIS_POSITION

Virtual axis position

LREAL

Current

%SD6016

--

3008

MOTOR_CURRENT

Motor current

REAL

Position in the DI´s transition

%SD6040

--

3020

POSITION_STORED_DI1

Position stored in the DI1 transition

LREAL

%SD6048

--

3024

POSITION_STORED_DI2

Position stored in the DI2 transition

LREAL

%SD6056

--

3028

POSITION_STORED_DI3

Position stored in the DI3 transition

LREAL

Counters

%SD6064

--

3032

BUILT_IN_COUNTER

Built-in counter value

DINT

%SD6068

--

3034

BUILT_IN_COUNTER_DI3

Built-in counter stored in the DI3 transition

DINT

%SD6072

--

3036

ENC1_COUNTER

Encoder 1 counter value

DINT

%SD6076

--

3038

ENC2_COUNTER

Encoder 2 counter value

DINT

%SD6080

--

3040

ENC_COUNTER_Z1

Encoder counter stored in the Z1 transition as defined in P00511

DINT

%SD6084

--

3042

ENC_COUNTER_Z2

Encoder counter stored in the Z2 transition as defined in P00521

DINT

CANopen

%SB6100

0

800

CO_STS_MASTER_CONTACTED

The CANopen master contacted all the slaves

BOOL

%SB6100

1

801

CO_STS_MASTER_CONFIG_OK

The CANopen master downloaded the configurations of the slaves

BOOL

%SB6100

2

802

CO_STS_MASTER_ERROR_CTRL_OK

Error control protocol (node guarding/heartbeat) initiated with the slaves

BOOL

%SB6100

3

803

CO_STS_MASTER_INIT_FINISHED

The CANopen master initialized all the slaves

BOOL

%SB6100

4

804

CO_STS_MASTER_INIT_ERROR

A slave presented an initialization error

BOOL

%SB6100

5

805

CO_STS_MASTER_ERROR_CTRL

The CANopen master detected a fault in a slave through the error detection protocol

BOOL

%SB6100

6

806

CO_STS_MASTER_EMCY

A slave reported EMCY

BOOL

%SB6101

0

808

CO_STS_MASTER_NMT_TOGGLE

NMT command toggle bit feedback

BOOL

%SB6101

5

813

CO_STS_MASTER_BUS_OFF

The CANopen master is in bus off

BOOL

%SB6101

6

814

CO_STS_MASTER_POWER_OFF

The CANopen master has no power supply at the CAN interface

BOOL

%SB6101

7

815

CO_STS_MASTER_COMM_DISABLED

Disabled CANopen master communication

BOOL

%SB6102

0

816

CO_STS_SLAVE1_CONTACTED

The CANopen master successfully contacted the slave in the indicated address

BOOL

%SB6102

1

817

CO_STS_SLAVE1_CONFIG_OK

The CANopen master successfully configured the slave

BOOL

%SB6102

2

818

CO_STS_SLAVE1_ERROR_CTRL_OK

Error control protocol (node guarding/heartbeat) initiated with the slave

BOOL

%SB6102

3

819

CO_STS_SLAVE1_INIT_FINISHED

Concluded slave initialization

BOOL

%SB6102

4

820

CO_STS_SLAVE1_INIT_ERROR

Initialization error in the indicated address slave

BOOL

%SB6102

5

821

CO_STS_SLAVE1_ERROR_CTRL_FAIL

Fault detected in some slave from the CANopen master error detection protocol

BOOL

%SB6102

6

822

CO_STS_SLAVE1_EMCY

The slave in the indicated address reported EMCY error

BOOL

%SB6104

0

832

CO_STS_SLAVE2_CONTACTED

The CANopen master successfully contacted the slave in the indicated address

BOOL

%SB6104

1

833

CO_STS_SLAVE2_CONFIG_OK

The CANopen master successfully configured the slave

BOOL

%SB6104

2

834

CO_STS_SLAVE2_ERROR_CTRL_OK

Error control protocol (node guarding/heartbeat) initiated with the slave

BOOL

%SB6104

3

835

CO_STS_SLAVE2_INIT_FINISHED

Concluded slave initialization

BOOL

%SB6104

4

836

CO_STS_SLAVE2_INIT_ERROR

Initialization error in the indicated address slave

BOOL

%SB6104

5

837

CO_STS_SLAVE2_ERROR_CTRL_FAIL

Fault detected in some slave from the CANopen master error detection protocol

BOOL

%SB6104

6

838

CO_STS_SLAVE2_EMCY

The slave in the indicated address reported EMCY error

BOOL

...

...

...

...

...

 

%SB6354

0

2832

CO_STS_SLAVE127_CONTACTED

The CANopen master successfully contacted the slave in the indicated address

BOOL

%SB6354

1

2833

CO_STS_SLAVE127_CONFIG_OK

The CANopen master successfully configured the slave

BOOL

%SB6354

2

2834

CO_STS_SLAVE127_ERROR_CTRL_OK

Error control protocol (node guarding/heartbeat) initiated with the slave

BOOL

%SB6354

3

8235

CO_STS_SLAVE127_INIT_FINISHED

Concluded slave initialization

BOOL

%SB6354

4

2836

CO_STS_SLAVE127_INIT_ERROR

Initialization error in the indicated address slave

BOOL

%SB6354

5

2837

CO_STS_SLAVE127_ERROR_CTRL_FAIL

Fault detected in some slave from the CANopen master error detection protocol

BOOL

%SB6354

6

2838

CO_STS_SLAVE127_EMCY

The slave in the indicated address reported EMCY error

BOOL

%SW6360

--

3180

CO_SDO_ERROR_NODE_ID

SDO error: address of the slave with the last detected SDO error

WORD

%SW6362

--

3181

CO_SDO_ERROR_OBJECT_INDEX

SDO error: object index

WORD

%SW6364

--

3182

CO_SDO_ERROR_OBJECT_SUBINDEX

SDO error: object sub-index

WORD

%SW6366

--

3183

CO_SDO_ERROR_FUNCTION

SDO error: function (writing/reading)

WORD

%SD6368

--

3184

CO_SDO_ERROR_VALUE

SDO error: value

DWORD

%SD6372

--

3186

CO_SDO_ERROR_CODE

SDO error: error code

DWORD

%SB6380

--

3190

CO_EMCY_SLAVE_ID

Last reported EMCY: slave address

BYTE

%SB6382

--

3191

CO_EMCY_DATA

Last reported EMCY: object data

BYTE

 

 

Writing / Reading System Markers (Command)

 

Address

Bit

Modbus

Tag

Description

CANopen

%CB6000

--

3000

CO_CMD_NMT_COMMAND

NMT command transmission by the CANopen master: command code

%CB6001

0

8

CO_CMD_NMT_TOGGLE

NMT command transmission by the CANopen master: toggle bit

%CB6001

7

15

CO_CMD_DISABLE

Disables the CANopen communication

%CB6002

--

3001

CO_CMD_NMT_SLAVE_ADDR

NMT command transmission by the CANopen master: slave address

 

 

NOTE!

Below description of the real axis and virtual status:

 

0. Disabled.

1. Errorstop.

2. Standstill.

3. Stopping.

4. Homing.

5. Continuous Motion.

6. Discrete Motion.

7. Synchronized Motion.

 

wpsresourceprojectplcsca06extension_system_markers_img001

Note 1: When the drive is in "Stopping" on "Errorstop" every block can be called, but only MC_Reset block is executed;

Note 2: Attempt to enable the drive, but the drive is in fault;

Note 3: Enabling the drive and the drive is not in fault;

Note 4: MC_Stop.Done is true and MC_Stop.Execute is false;

Note 5: MC_StepDirect, MC_StepRefPulse or MC_FinishHoming.