Navigation:  Equipments (Devices) > SCA06 > Ladder > Motion Control > Motion Control Cam >

MC_CamIn

Positioning Based on CAM Table

Previous pageReturn to chapter overviewNext page

Block responsible for the execution of a defined positioning a cam table of a curve CAM.

 

Ladder Representation

 

MC_CamIn_block

 

Execution Features

 

Program Memory Size

92 Bytes

Data Memory Size

52 Bytes

 

Block Structure

 

Variable Type

Name

Data Type

Description

VAR_IN_OUT

Master

BYTE

Selection of operation master

(0 - Fast digital inputs)

(1 - CANopen)

(2 - Encoder 1)

(3 - Virtual Axis)

(4 - Encoder 2)


Slave

BYTE

Selection of operation slave

(0 - Real axis)

VAR_INPUT

Execute

BOOL

Block enabling


MasterScaling

REAL

Gain in the position values of the master axis.


SlaveScaling

REAL

Gain in the position values of the slave axis.


MasterSyncPosition

LREAL

Position of the master axis where the slave will start the CAM curve.


CamTableID

WORD

Selected CAM table


BufferMode

BYTE

Execution start mode

(0 - Starts block immediately, if there is another block in the execution it will be aborted)

(1 - When another block is in execution, the block in execution will continue its motion until the end and this new block will wait to be executed.)

(6 – If another block is in execution, this block will go into error 52 and will not be executed. The HMI will show the alarm A00052.)

VAR_OUTPUT

InSync

BOOL

Output enabling


Busy

BOOL

Flag indicating the block has not yet been ended


Active

BOOL

Block flag with control on the axis


CommandAborted

BOOL

Flag of aborted command


Error

BOOL

Error in the execution flag


ErrorID

WORD

Identifier of the occurred error


EndOfProfile

BOOL

End of the CAM profile flag

VAR

MC_CAMIN_INST_0

MC_CAMIN

Instance of access to block structure

 

Operation

 

When this block detects a leading edge in Execute, it sends a command for the drive to execute a defined positioning by CamTableID.

 

When Execute has FALSE value, Done remains FALSE. The Done output is activated when the block finishes the execution successfully, remaining at TRUE level until Execute receives FALSE.

 

If there is any error in the execution, the Error output is enabled and ErrorID displays an error code according to the table below.

 

Code

Description

52

Attempt to execute block with BufferMode in Single when another block is active.

67

Drive in the "Disabled" or "Errorstop" status.

69

Drive in the "Stopping" status.

70

Attempt to execute block with BufferMode in Buffered when another block is active and another block is waiting.

71

P202 different from 4.

74

Drive in the "Homing" status.

78

MC block not executed – Internal fault.

85

CamTableID not valid.

 

Example in Ladder

 

 

 

In the up transition of CAMCALC_EXECUTE, the MW_CamCalc block is executed and the cam table of NUM_OF_TABLE will be calculated according to the block arguments.

 

When the calculation of cam table 11 is finished, the InSync output is set while the Execute input remains set.

 

With the CAMCALC_DONE set, the MC_CamIn block can be executed.

 

In the up transition of CAMIN1_EXECUTE, the first MC_CamIn block is executed.

 

If it is necessary to adjust the cam table of the CAM curve, just make the adjustment in MASTER_PT[0], MASTER_PT[1], SLAVE_PT[0] and SLAVE_PT[1], change the content of NUM_OF_TABLE to 12 and execute the MW_CamCalc block again.

 

Example in ST

 

 The example below displays the instructions for applying the example above in the ST language.

 

 

VAR

  CAMCALC_EXECUTE, CAMCALC_DONE, CAMIN1_EXECUTE,

      CAMIN1_DONE : BOOL;

  NUM_OF_TABLE, PTS_OF_ARRAY : WORD;

  CAMTABLEID : UINT;

  CURVE_ARRAY : ARRAY [0..1] OF WORD;

  M_PTS_ARRAY, S_PTS_ARRAY : ARRAY [0..1] OF LREAL;

  MW_CAMCALC_INST_0 : FB_MW_CamCalc;

  MC_CAMIN_INST_0 : FB_MC_CamIn;

END_VAR

 

M_PTS_ARRAY[0] := FB_WORD_TO_LREAL(PAR_1050);

M_PTS_ARRAY[1] := FB_WORD_TO_LREAL(PAR_1050);

S_PTS_ARRAY[0] := FB_WORD_TO_LREAL(PAR_1050);

S_PTS_ARRAY[1] := FB_WORD_TO_LREAL(PAR_1050);

CURVE_ARRAY[0] := FB_STORE(WORD#0);

CURVE_ARRAY[1] := FB_STORE(WORD#1);

 

MW_CAMCALC_INST_0.Execute := CAMCALC_EXECUTE;

MW_CAMCALC_INST_0(

  Master:=0,

  Slave:=0,

  CamTable:=NUM_OF_TABLE,

  NumberOfPoints:=PTS_OF_ARRAY,

  MasterPoints:=M_PTS_ARRAY,

  SlavePoints:=S_PTS_ARRAY,

  CurveType:=CURVE_ARRAY,

  Periodic:=0);

CAMTABLEID := MW_CAMCALC_INST_0.CamTableID;

CAMCALC_DONE := MW_CAMCALC_INST_0.InSync;

 

MC_CAMIN_INST_0.Execute := CAMIN1_EXECUTE AND CAMCALC_DONE;

MC_CAMIN_INST_0(

  Master:=3,

  Slave:=0,

  MasterScaling:=1.0,

  SlaveScaling:=1.0,

  MasterSyncPosition:=LREAL#0.0,

  CamTableID:=11,

  BufferMode:=1);

CAMIN1_DONE := MC_CAMIN_INST_0.InSync;