Navigation:  Equipments (Devices) > PLC200 > Program > Timer >

TP

Temporizador de Pulso

Previous pageReturn to chapter overviewNext page

Timer block that, when identifies it is energized, enables the output after a delay set by PT.

 

Ladder Representation

 

TP_block

 

Block Structure

 

Variable Type

Name

Data Type

Description

VAR_INPUT

IN

BOOL

Block enabling

PT

WORD UINT

DWORD1 UDINT1

Time while the output is enabled

TIMEBASE

WORD

Time base for PT and ET

VAR_OUTPUT

Q

BOOL

Block output

ET

WORD UINT

DWORD1 UDINT1

Counter elapsed time

VAR

TP_INST_0

TP

Instance of access to block structure

 

wpshelp_common_fig_note

NOTE!

1. In CFW300 and CFW100, the PT and ET field types can only be WORD or UINT.

2. Some devices allow you to configure user parameters, but these need to be configured for use in the fields PT and ET, where it is necessary to select a compatible data type as shown in table above. For more information refer to the corresponding topic;

3) The TIMEBASE field may vary depending on the device used.

 

 

Operation

 

On the edge positive transition in IN, Q receives TRUE value, counting is triggered and ET is incremented according to TIMEBASE. When ET equals PT, the Q output goes to state FALSE until IN revolutions to FALSE. At that moment, if IN is at TRUE level, nothing happens. On the edge positive transition in IN, ET is automatically reset.

 

Compatibility

 

Device

Version

PLC300

1.50 or higher

SCA06

2.00 or higher

 

Block Flowchart

 

TP_flowchart

 

Operation Diagram

 hardwaretimertp_fig2

 

Example in Ladder

 

TP_example01

 

The above example enables the DO1 output for six seconds at each DI1 positive transition.

 

Example in ST

 

 The example below displays the instructions for applying the example above in the ST language.

 

 

VAR

   PRESET : UINT := 6;

   ELAPSED : UDINT;

   TP_INST_0 : FB_TP;

END_VAR

 

TP_INST_0.IN := DI1;

TP_INST_0(PT:=PRESET, TIMEBASE:=2); // TIMEBASE according to

ELAPSED := TP_INST_0.ET;           // the device used

DO1 := TP_INST_0.Q;