Navigation:  Equipments (Devices) > WECC300 >

I/O's

Previous pageReturn to chapter overviewNext page

Hardware information can be found in the Manual of the WECC300 at the website www.weg.net.

 

 

Digital Inputs

 

Endereço

Bit

Modbus

Tag

Descrição

%IB0

0

16000

DI1

Digital input 1

%IB0

1

16001

DI2

Digital input 2

%IB0

2

16002

DI3

Digital input 3

%IB0

3

16003

DI4

Digital input 4

 

 

Analog Inputs

 

Endereço

Bit

Modbus

Tag

Descrição

%IW8

--

5004

FI1

Frequency input 1

 

 

External Sensors

 

Endereço

Bit

Modbus

Tag

Descrição

%IW16

--

5008

TEMP_EXT

Temperature [°C] – Loose external sensor

%IW18

--

5009

TEMP_HMI

Temperature [°C] –

External sensor in the Evaporative Cooler HMI

%IW20

--

5010

RH_EXT

Relative Humidity [%] – Loose external sensor

%IW22

--

5011

RH_HMI

Relative Humidity [%] –

External sensor in the Evaporative Cooler HMI

 

 

Digital Outputs

 

Endereço

Bit

Modbus

Tag

Descrição

%QB0

0

16000

DO1

Digital output 1

%QB0

1

16001

DO2

Digital output 2

%QB0

2

16002

DO3

Digital output 3

%QB0

3

16003

DO4

Digital output 4

%QB0

4

16004

DO5

Digital output 5

%QB0

5

16005

DO6

Digital output 6

%QB0

6

16006

DO7

Digital output 7