Navigation:  Equipments (Devices) > WECC300 >

System Markers

Previous pageReturn to chapter overviewNext page

The following variables contained in the GLOBAL_SYSTEM group of the variables table, have the fixed tag. The tag of system markers were divided into groups and subgroups, where:

 

Groups:

CFW/WECC: reading and writing variables of the WECC300 frequency inverter.

 

Subgroups:

STS: reading variable (status);
CMD: writing variable (command).

 

 

Reading System Markers (Status)

 

Reading - Function Modbus 02 "Read Discrete Inputs"

 

Address

Bit

Modbus

Tag

Description

Ladder

%SB6000

0

0

SYS_FREQ_2HZ

Oscillator with frequency of 2 Hz

%SB6000

1

1

SYS_PULSE_1SCAN

Pulse during the first scan cycle

%SB6000

2

2

SYS_FALSE

Always in 0

%SB6000

3

3

SYS_TRUE

Always in 1

Logical Status

%SB6002

1

17

CFW_STS_RUN_COMMAND

The run motor command is active in the inverter

%SB6002

2

18

CFW_STS_FIRE_MODE_ACTIVE

Fire Mode Function is active

%SB6002

5

21

CFW_STS_SEC_RAMP_ACTIVE

The inverter is configured to use the first or second ramp values (0-First, 1-Second)

%SB6002

6

22

CFW_STS_CONFIG_MODE

The inverter is in the configuration mode

%SB6002

7

23

CFW_STS_ALARM_ACTIVE

The inverter is in alarm condition

%SB6003

0

24

CFW_STS_MOTOR_RUNNING

The inverter is running the motor at the speed reference, or executing either the acceleration or the deceleration ramp

%SB6003

1

25

CFW_STS_GENERAL_ENABLED

General Enable is active and the inverter is ready to run the motor

%SB6003

2

26

CFW_STS_FWD_REV_DIRECTION

The motor is running in the reverse or forward direction (0-Reverse, 1-Forward)

%SB6003

3

27

CFW_STS_JOG_ACTIVE

The JOG function is active

%SB6003

4

28

CFW_STS_LOC_REM_MODE

The inverter is in local or remote mode (0-Local, 1-Remote)

%SB6003

5

29

CFW_STS_UNDERVOLTAGE

The inverter is in undervoltage

%SB6003

7

31

CFW_STS_FAULT_ACTIVE

The inverter has detected a fault

HMI keys

%SB6006

0

48

CFW_STS_KEY_START_STOP

START/STOP key (I)/(0) pressed

%SB6006

2

50

CFW_STS_KEY_UP

UP key pressed

%SB6006

3

51

CFW_STS_KEY_DOWN

DOWN key pressed

Infrared Remote Control (IRC 1)

%SB6010

0

80

CFW_STS_IRC_1_KEY_ON

Start/Stop Motor key pressed

%SB6010

1

81

CFW_STS_IRC_1_KEY_DOWN

Browse Downwards key pressed

%SB6010

2

82

CFW_STS_IRC_1_KEY_UP

Browse Upwards key pressed

%SB6010

3

83

CFW_STS_IRC_1_KEY_CHANGE

Commute view key pressed. This key allows commute view between two parameters (values) defined by parameters P842 and P843

%SB6010

4

84

CFW_STS_IRC_1_KEY_P

Confirm/Program key pressed

%SB6010

5

85

CFW_STS_IRC_1_KEY_SFK1

Special Function key 1 pressed

%SB6010

6

86

CFW_STS_IRC_1_KEY_SFK2

Special Function key 2 pressed

%SB6010

7

87

CFW_STS_IRC_1_KEY_SFK3

Special Function key 3 pressed

Infrared Remote Control (IRC 2)

%SB6012

0

96

CFW_STS_IRC_2_DRY

Dry key pressed

%SB6012

1

97

CFW_STS_IRC_2_CLEAN

Clean key pressed

%SB6012

2

98

CFW_STS_IRC_2_TIMER

Timer key pressed

%SB6012

3

99

CFW_STS_IRC_2_FUNC

Func function active

%SB6012

4

100

CFW_STS_IRC_2_SWING

Swing function active

%SB6012

5

101

CFW_STS_IRC_2_COOL

Cool key pressed

%SB6012

6

102

CFW_STS_IRC_2_MODE

Mode key pressed

%SB6012

7

103

CFW_STS_IRC_2_POWER

Power key pressed

%SB6013

0

104

CFW_STS_IRC_2_TEMP_UNIT

Temp unit key pressed

%SB6013

1

105

CFW_STS_IRC_2_UVC

UVC function active

 

 

Reading - Function Modbus 04 "Read Input Registers"

 

Speed

%SW6200

--

3100

CFW_STS_MOTOR_SPEED_13BITS

Motor speed in 13 bits (8192)

%SW6202

--

3101

CFW_STS_MOTOR_SYNC_SPEED

Motor synchronous speed in rpm

%SW6204

--

3102

CFW_STS_MOTOR_SPEED_RPM

Motor speed in rpm

%SW6206

--

3103

CFW_STS_SPEED_REFERENCE

Speed reference after ramp in rpm

Alarm and Fault

%SW6208

--

3104

CFW_STS_PRES_ALARM

Alarm number that may be present in the inverter

%SW6210

--

3105

CFW_STS_PRES_FAULT

Fault number that may be present in the inverter

Current and Torque

%SW6212

--

3106

CFW_STS_RATED_CURRENT

Inverter rated current (HD) in A (x10)

%SW6214

--

3107

CFW_STS_MOTOR_CURRENT

Motor current without filter in A (x10)

%SW6216

--

3108

CFW_STS_MOTOR_TORQUE

Motor torque without filter in % (x10)

Infrared Remote Control

%SW6218

--

3109

CFW_STS_IRC_2_INFO

Numeric data displayed in the remote control

 

 

 

Writing / Reading System Markers (Command)

 

Reading - Function Modbus 01 "Read Coils"

Writing - Function Modbus 05 "Write Single Coil" and 15 "Write Multiple Coils"

 

Address

Bit

Modbus

Tag

Description

Logical Command

%CB6008

0

16

CFW_CMD_RUN_STOP

Run the motor according to the speed reference value (0-Stop, 1-Run)

%CB6008

1

17

CFW_CMD_GENERAL_ENABLE

Enables the inverter allowing the motor operation (0-Disable, 1-Enable)

%CB6008

2

18

CFW_CMD_SPEED_DIRECTION

The motor runs in the direction indicated by the speed reference (0-Reverse, 1-Forward)

%CB6008

3

19

CFW_CMD_JOG

Enables the JOG function (0-Disable, 1-Enable)

%CB6008

4

20

CFW_CMD_LOC_REM

Selects the inverter operation mode (0-Local, 1-Remote)

%CB6008

5

21

CFW_CMD_SECOND_RAMP

Selects the ramp to accelerate and decelerate the motor (0-First, 1-Second)

%CB6008

6

22

CFW_CMD_FORCE_RUN_STOP_SPLC

It allows that the SoftPLC command CFW_CMD_RUN_STOP change the inverter command Run/Stop regardless of source programmed for Start/Stop via P224 or P227

%CB6008

7

23

CFW_CMD_FAULT_RESET

Executes the fault reset command

%CB6014

0

64

WECC_CMD_HMIT_UVC_ICON

It turns on the UVC icon on the Evaporative Cooler HMI (0-OFF, 1-ON)

%CB6014

1

65

WECC_CMD_HMIT_SMELL_ICON

It turns on the AROMATIZER icon on the Evaporative Cooler HMI (0-OFF, 1-ON)

%CB6014

2

66

WECC_CMD_HMIT_ION_ICON

It turns on the IONIZER icon on the Evaporative Cooler HMI (0-OFF, 1-ON)

%CB6014

3

67

WECC_CMD_HMIT_FULL_WATER_ICON

It turns on the FULL TANK icon on the Evaporative Cooler HMI (0-OFF, 1-ON)

%CB6014

4

68

WECC_CMD_HMIT_CLOCK_ICON

It turns on the TIMER icon on the Evaporative Cooler HMI (0-OFF, 1-ON)

%CB6014

5

69

WECC_CMD_HMIT_DIRECT_ARROW_ICON

It turns on the CLOCKWISE icon on the Evaporative Cooler HMI  (0-OFF, 1-ON)

%CB6014

6

70

WECC_CMD_HMIT_REVERSE_ARROW_ICON

It turns on the COUNTERCLOCKWISE icon on the Evaporative Cooler HMI (0-OFF, 1-ON)

%CB6014

7

71

WECC_CMD_HMIT_TANK_ICON

It turns on the TANK icon on the Evaporative Cooler HMI (0-OFF, 1-ON)

%CB6015

0

72

WECC_CMD_HMIT_SETPOINT_ICON

It turns on the SETPOINT icon on the Evaporative Cooler HMI (0-OFF, 1-ON)

%CB6015

1

73

WECC_CMD_HMIT_MAIN_DOT0

It turns on the ZERO POSITION DECIMAL DOT icon on the main panel of the Evaporative Cooler HMI (0-OFF, 1-ON)

%CB6015

2

74

WECC_CMD_HMIT_MAIN_DOT1

It turns on the FIRST POSITION DECIMAL DOT icon on the main panel of the Evaporative Cooler HMI (0-OFF, 1-ON)

%CB6015

3

75

WECC_CMD_HMIT_MAIN_DOT2

It turns on the SECOND POSITION DECIMAL DOT icon on the main panel of the Evaporative Cooler HMI (0-OFF, 1-ON)

%CB6015

4

76

WECC_CMD_HMIT_SEC_DOT0

It turns on the ZERO POSITION DECIMAL DOT icon on the secondary panel of the Evaporative Cooler HMI (0-OFF, 1-ON)

%CB6015

5

77

WECC_CMD_HMIT_SEC_DOT1

It turns on the FIRST POSITION DECIMAL DOT icon on the secondary panel of the Evaporative Cooler HMI (0-OFF, 1-ON)

%CB6015

6

78

WECC_CMD_HMIT_SEC_DOT2

It turns on the SECOND POSITION DECIMAL DOT icon on the secondary panel of the Evaporative Cooler HMI (0-OFF, 1-ON)

%CB6016

0

80

WECC_CMD_HMIT_SWING_KEY

It enables the SWING key on the Evaporative Cooler HMI (0-DISABLE, 1-ENABLE)

%CB6016

1

81

WECC_CMD_HMIT_DRY_KEY

It enables the DRY key on the Evaporative Cooler HMI (0-DISABLE, 1-ENABLE)

%CB6016

2

82

WECC_CMD_HMIT_COOL_KEY

It enables the COOL key on the Evaporative Cooler HMI (0-DISABLE, 1-ENABLE)

%CB6016

3

83

WECC_CMD_HMIT_CLEAN_KEY

It enables the CLEAN key on the Evaporative Cooler HMI (0-DISABLE, 1-ENABLE)

%CB6016

4

84

WECC_CMD_HMIT_MODE_KEY

It enables the MODE key on the Evaporative Cooler HMI (0-DISABLE, 1-ENABLE)

%CB6016

5

85

WECC_CMD_HMIT_POWER_KEY

It enables the POWER key on the Evaporative Cooler HMI (0-DISABLE, 1-ENABLE)

%CB6016

6

86

WECC_CMD_HMIT_DOWN_KEY

It enables the DOWN key on the Evaporative Cooler HMI (0-DISABLE, 1-ENABLE)

%CB6016

7

87

WECC_CMD_HMIT_UP_KEY

It enables the UP key on the Evaporative Cooler HMI (0-DISABLE, 1-ENABLE)

%CB6017

0

88

WECC_CMD_HMIT_FUNC_KEY

It enables the FUNC key on the Evaporative Cooler HMI (0-DISABLE, 1-ENABLE)

%CB6017

1

89

WECC_CMD_HMIT_TIMER_KEY

It enables the TIMER key on the Evaporative Cooler HMI (0-DISABLE, 1-ENABLE)