PLC200 is a PLC line that combines performance and versatility in a compact design. Designed to meet the demands of modern industrial systems, this device offers a variety of communication options. Equipped with RS-485 interface for Modbus-RTU protocol (PLC200), CAN interface for CANopen protocol (PLC201), as well as an Ethernet port for Modbus-TCP and Ethernet/IP communication Adapter, the PLC200 guarantees broad and reliable connectivity.
It has a 24 Vdc power supply, 1 MB memory, a USB-C port for programming and monitoring, 8 fast digital inputs that allow reading up to four quadrature encoders at a frequency of up to 150 kHz, and four digital outputs that can be used as PWM with a frequency of up to 300 kHz.
Additionally, the PLC200 offers support for up to eight I/O expansion modules, ensuring additional flexibility to adapt to the specific needs of each application. Compact, complete and efficient, the PLC200 is the ideal choice for industrial applications that require performance and connectivity at an affordable price.
Description of the Models
The PLC200 line has two different models, each offering a different network interface.
| • | PLC200: Version with Serial interface (RS845); |
| • | PLC201: Version with CAN interface. |
Both versions of the product have an Ethernet port.
Specifications |
PLC200 |
PLC201 |
WEG Code |
17393248 |
17393248 |
HMI |
|
|
Membrane |
|
|
Ethernet |
|
|
CAN |
|
|
RS 485 |
|
|
RS 232 |
|
|
USB-C |
|
|
SD Card |
|
|
Expansions |
|
|
Encoder |
|
|
PWM Output |
|
|
Digital I/O |
|
|
Analog I/O |
|
|
Refer to the PLC200 equipment user manual for more information about the product.
Refer to the WPSCan manual for more information about configuring the CANopen network (PLC201).