Navigation:  Equipments (Devices) > SSW900 > Ladder > Counter >

CTUD

Contador de Incremento e Decremento

Previous pageReturn to chapter overviewNext page

Block for gradual count and countdown of input pulses.

 

Ladder Representation

 

CTUD_block

 

Block Structure

 

Variable Type

Name

Data Type

Description

VAR_INPUT

EN

BOOL

Block enabling

CU

BOOL

Pulse identifier for incremental

CD

BOOL

Pulse identifier for decremental

R

BOOL

Loads the zero value in CV

LD

BOOL

Loads the value of PV in CV

PV

WORD UINT

Reference value

VAR_OUTPUT

ENO

BOOL

Output enabling

QU

BOOL

Counter overrun flag

QD

BOOL

Counter zeroed flag

CV

WORD UINT

Current count value

VAR

CTUD_INST_0

CTUD

Instance of access to block structure

 

 

wpshelp_common_fig_note

NOTE!

 

Some devices allow you to configure user parameters, but these need to be configured for use in the fields PV and CV, where it is necessary to select a compatible data type (WORD or UINT). For more information refer to the corresponding topic.

 

Operation

 

When this block has a TRUE value in EN, it acts as a CTD block and block CTU at the same time acting on the same CV counter. That is: increments CV until it reaches PV to the leading edges in CU and decrements CV until it reaches zero to the leading edges in CD. A positive transition in R carries zero in CV, while a leading edge in LD loads the PV value in CV. If CV has zero value, QD receives TRUE, and if CV has value equal to PV, QU receives TRUE.

 

The ENO value forwards to the next Ladder block the EN value.

 

Block Flowchart

 

CTUD_flowchart

 

Operation Diagram

 hardwarecounterctud_fig2

 

Example in Ladder

 

CTUD_example01

 

The example above shows the disabled block, with all its internal variables zeroed. Although the external controls are activated, these values are not forwarded to the instance of the block.

 

CTUD_example02

 

When activated, the block identifies the value of PRESET, loading it in PV, and identifies that the output is at zero, enabling the QD output. When execution is completed, the ENO output is activated.

 

CTUD_example03

 

At each leading edge identified in CU, the value of CV is incremented until it reaches the PV value, when the QU output is enabled. When execution is completed, the ENO output is activated.

 

CTUD_example04

 

At each leading edge detected in CD, the CV value is decremented. When CV is a value between zero and PV, both QD and QU outputs are deactivated. When execution is completed, the ENO output is activated.

 

CTUD_example05

 

A TRUE value in R resets CV, while a TRUE value in LD loads the value of PV to CV. As we can see, R prevails over LD, leaving CV and enabling the QD output. When execution is completed, the ENO output is activated.

 

Example in ST

 

 The example below displays the instructions for applying the example above in the ST language.

 

 

VAR

   PRESET : UINT := 30;

   COUNT : UINT;

   CTUD_INST_0 : FB_CTUD;

END_VAR

 

CTUD_INST_0.EN := DI1;

CTUD_INST_0(

   CU:=DI2,

   CD:=DI3,

   R:=DI6,

   LD:=DI7,

   PV:=PRESET);

COUNT := CTUD_INST_0.CV;

DO1 := CTUD_INST_0.ENO;