Navigation:  Equipments (Devices) > SSW900 > Ladder > Data Transfer >

DEMUX

Demultiplexador

Previous pageReturn to chapter overviewNext page

Block that creates 16 new BOOL variables from the decomposition of a WORD variable.

 

Ladder Representation

 

DEMUX_block

 

Block Structure

 

Variable Type

Name

Data Type

Description

VAR_INPUT

EN

BOOL

Block enabling

Word

WORD UINT INT

Input variable of 16 bits

VAR_OUTPUT

ENO

BOOL

End of operation

Bit0 – Bit15

BOOL

Bit of the corresponding position of Word

 

Operation

 

When this block has a TRUE value in EN, it decomposes the input variable in Word 15 Boolean values stored in Bit0 to Bit15 variables. Bit0 corresponds to the LSB (least significant bit) and Bit15 corresponds to the MSB (most significant bit).

 

When EN has FALSE value, output variables remain unchanged.

 

The ENO value forwards to the next Ladder block the EN value after the operation is completed.

 

Block Flowchart

 

DEMUX_flowchart

 

Example in Ladder

 

DEMUX_example01

 

The example above decomposes the value of MYWORD in Boolean values, which are stored in the output variables BIT0 to Bit15. The block ends successfully and the ENO output is activated.

 

Example in ST

 

 The example below displays the instructions for applying the example above in the ST language.

 

 

VAR

   MYWORD : WORD := 45985;

   BIT0 : BOOL;

   BIT1 : BOOL;

   BIT2 : BOOL;

   BIT3 : BOOL;

   BIT4 : BOOL;

   BIT5 : BOOL;

   BIT6 : BOOL;

   BIT7 : BOOL;

   BIT8 : BOOL;

   BIT9 : BOOL;

   BIT10 : BOOL;

   BIT11 : BOOL;

   BIT12 : BOOL;

   BIT13 : BOOL;

   BIT14 : BOOL;

   BIT15 : BOOL;

END_VAR

 

DO1 := FB_DEMUX(

   EN:=DI1,

  Word0:=MYWORD,

   Bit0=>BIT0,

   Bit1=>BIT1,

   Bit2=>BIT2,

   Bit3=>BIT3,

   Bit4=>BIT4,

   Bit5=>BIT5,

   Bit6=>BIT6,

   Bit7=>BIT7,

   Bit8=>BIT8,

   Bit9=>BIT9,

   Bit10=>BIT10,

   Bit11=>BIT11,

   Bit12=>BIT12,

   Bit13=>BIT13,

   Bit14=>BIT14,

   Bit15=>BIT15);