Navigation:  Equipments (Devices) > PLC300 > Setup > Configuration Windows >

Watchdog

Previous pageReturn to chapter overviewNext page

xmlsetupconfigurationplc300_setupconfig_fig17

 

Allows configuring custom watchdog in the PLC300.

 

1.Time of Watchdog (ms): waiting time of the watchdog. Minimum value: 200ms.
2.Reset the PLC in case of Watchdog: if checked, this option resets the PLC300 in case of watchdog and runs the user application again after restart. By checking this option, options 3 and 4 are disabled automatically;
3.Watchdog Output: allows selecting an output for the exclusive use as a flag from the watchdog.
3.1.The selected output (DO8 or DO9) cannot be written via Ladder. It will remain at a high level after configured for this option and, in the event of watchdog, it will turn off.
4.Output Status: allows selecting if the digital outputs maintain their status in case of activation of the watchdog or if they will be turned off.
4.1.This option will have no action on the selected output in option 3. For example: if in option 2 DO9 is selected, even if in option 3 ‘Keeping the status’ is checked, at the moment of watchdog it will be switched off.

 

 

Compatibility

 

Device

Version

PLC300

2.30 or higher