Navigation:  Equipments (Devices) > SCA06 > Ladder > Motion Control > Motion Control Command >

MC_Stop

Axis Controlled Stop

Previous pageReturn to chapter overviewNext page

Block responsible for executing a controlled stop.

 

Ladder Representation

 

MC_Stop_block

 

Execution Features

 

Program Memory Size

52 Bytes

Data Memory Size

12 Bytes

 

Block Structure

 

Variable Type

Name

Data Type

Description

VAR_IN_OUT

Axis

BYTE

Selection of operation axis

(0 - Real axis)

VAR_INPUT

Execute

BOOL

Block enabling

Deceleration

REAL

Deceleration of the stop

Jerk

REAL

Jerk

VAR_OUTPUT

Done

BOOL

Output enabling

Busy

BOOL

Flag indicating the block has not yet been ended

Active

BOOL

Block flag with control on the axis

CommandAborted

BOOL

Flag of aborted command

Error

BOOL

Error in the execution flag

ErrorID

WORD

Identifier of the occurred error

VAR

MC_STOP_INST_0

MC_STOP

Instance of access to block structure

 

Operation

 

When this block detects a leading edge in Execute, it sends a command for a controlled stop of the axis. While Execute has TRUE level, no other MC block is executed.

 

When the MC_Stop block is executed, the drive will star operating in grid position and remain this way even after the conclusion of the block. The position proportional gain must be set (P0159) so as to obtain a better drive performance.

 

In the execution of the block, the axis status will change to Stopping. When the stop is ended and the block is no longer active, the axis status will change to Standstill.

 

When Execute has FALSE value, Done remains FALSE. The Done output is activated when the block finishes the execution successfully, remaining at TRUE level until Execute receives FALSE.

 

If there is any error in the execution, the Error output is enabled and ErrorID displays an error code according to the table below.

 

Code

Description

64

Deceleration programmed below the minimum allowed.

65

Deceleration programmed above the maximum allowed.

67

Drive in the "Disabled" or "Errorstop" status.

71

P202 different from 4.

78

MC block not executed – Internal fault.

93

Jerk programmed below the minimum allowed.

94

Jerk programmed above the maximum allowed.

 

Example in Ladder

 
MC_Stop_example01
 
MC_Stop_example02
 
MC_Stop_example03

 

In the up transition of MOTION_COMMAND, the MC_MotionVelocity block is executed. With this, the Busy and Active signals of this block are set and the motion to reach the speed of 200 RPM starts. The axis status (%SW6004) changes from Standstill (2) to Continuous Motion (5).

At the moment the speed reaches 200 rpm, MOTION_RESULT is set.

 

With the up transition of STOP_COMMAND, the MC_Stop block is instantly executed; thus, the Busy and Active signals of this block are set and the stop starts. At the same time, the Busy, Active and InVelocity signals of the MC_MotionVelocity block are reset and the CommandAborted signal is set for 1 scan. The axis status (%SW6004) changes from Continuous Motion (5) to Stopping (3).

 

At the end of the stop, the Done output MC_Stop block is set and remains until Execute input is reset. The axis status (%SW6004) remains equal to Stopping (3) and no other MC block will be executed.

 

With the transition of rising of MOTION_COMMAND, the MC_MotionVelocity block is started, but as the MC_Stop block is active, an error occurs and the Error signal will be set by entering the value 69 in ErrorID.

 

When the Execute input of the MC_Stop block is reset, the Busy, Active and Done signal are reset. The axis status (%SW6004) changes from Stopping (3) to Standstill (2) and other MCs blocks can be executed.

 

Example in ST

 

 The example below displays the instructions for applying the example above in the ST language.

 

 

VAR

  STOP_COMMAND, STOP_RESULT, MOVE_COMMAND, MOVE_RESULT, MOVE_BUSY,         MOVE_ACTIVE, MOVE_ABORTED, MOVE_ERROR, STOP_BUSY,

      STOP_ACTIVE : BOOL;

  MOVE_ERROCODE : UINT;

  MC_STOP_INST_0 : FB_MC_Stop;

  MC_MOVEVELOCITY_INST_0 : FB_MC_MoveVelocity;

END_VAR

 

MC_MOVEVELOCITY_INST_0.Execute := MOVE_COMMAND;

MC_MOVEVELOCITY_INST_0(

  Axis:=0,

  ContinuousUpdate:=0,

  Velocity:=200.0,

  Acceleration:=1000.0,

  Deceleration:=1000.0,

  Jerk:=0.0,

  BufferMode:=0);

MOVE_BUSY := MC_MOVEVELOCITY_INST_0.Busy;

MOVE_ACTIVE := MC_MOVEVELOCITY_INST_0.Active;

MOVE_ABORTED := MC_MOVEVELOCITY_INST_0.CommandAborted;

MOVE_ERROR := MC_MOVEVELOCITY_INST_0.Error;

MOVE_ERROCODE := MC_MOVEVELOCITY_INST_0.ErrorID;

MOVE_RESULT := MC_MOVEVELOCITY_INST_0.InVelocity;

 

MC_STOP_INST_0.Execute := STOP_COMMAND;

MC_STOP_INST_0(Axis:=0, Deceleration:=500.0, Jerk:=0.0);

STOP_BUSY := MC_STOP_INST_0.Busy;

STOP_ACTIVE := MC_STOP_INST_0.Active;

STOP_RESULT := MC_STOP_INST_0.Done;