Navigation:  Equipments (Devices) > SCA06 > Ladder > Motion Control > Motion Control Command >

MC_Reset

Drive Fault Reset

Previous pageReturn to chapter overviewNext page

Block responsible for cleaning up the failure status of drive.

 

Ladder Representation

 

MC_Reset_block

 

Execution Features

 

Program Memory Size

28 Bytes

Data Memory Size

4 Bytes

 

Block Structure

 

Variable Type

Name

Data Type

Description

VAR_IN_OUT

Axis

BYTE

Selection of operation axis

(0 - Real axis)

VAR_INPUT

Execute

BOOL

Block enabling

VAR_OUTPUT

Done

BOOL

Output enabling

Error

BOOL

Error in the execution flag

ErrorID

WORD

Identifier of the occurred error

VAR

MC_RESET_INST_0

MC_RESET

Instance of access to block structure

 

Operation

 

When this block detects a leading edge in Execute, it performs cleanliness in the drive status, changing it from Errorstop to Disabled.

 

When Execute has FALSE value, Done remains FALSE. The Done output is activated when the block finishes the execution successfully, remaining at TRUE level until Execute receives FALSE.

 

If there is any error in the execution, the Error output is enabled and ErrorID displays an error code according to the table below.

 

Code

Description

71

P202 different from 4.

 

Example in Ladder

 
MC_Reset_example01

 

MC_Reset_example02
 
MC_Reset_example03
 

If a fault occurs on the drive, the axis status will change to "Errorstop" (%SW6004 = 1).

When an up transition of RESET_COMMAND occurs, the MC_Reset block will be executed and axis status will change to Disabled (SW6004 = 0%). The Done output will remain set while the Execute input is TRUE level.

 

Example in ST

 

 The example below displays the instructions for applying the example above in the ST language.

 

 

VAR

  RESET_COMMAND, RESET_STATUS : BOOL;

  MC_RESET_INST_0 : FB_MC_Reset;

END_VAR

 

MC_RESET_INST_0.Execute := RESET_COMMAND;

MC_RESET_INST_0(Axis:=0);

RESET_STATUS := MC_RESET_INST_0.Done;