Navigation:  Equipments (Devices) > SCA06 > Ladder > Motion Control > Motion Control Gear >

MC_PhasingRelative

Phase Shift Relative

Previous pageReturn to chapter overviewNext page

Block responsible for execution of a phase difference in position between the programmed axes.

 

Ladder Representation

 

MC_PhasingRelative_block

 

Execution Features

 

Program Memory Size

78 Bytes

Data Memory Size

32 Bytes

 

Block Structure

 

Variable Type

Name

Data Type

Description

VAR_IN_OUT

Master

BYTE

Selection of operation master

(0 - Fast digital inputs)

(1 - CANopen)

(2 - Encoder 1)

(3 - Virtual Axis)

(4 - Encoder 2)

Slave

BYTE

Selection of operation slave

(0 - Real axis)

VAR_INPUT

Execute

BOOL

Block enabling

PhaseShift

REAL

Phase shift between master and slave

Velocity

REAL

Speed

Acceleration

REAL

Acceleration

Deceleration

REAL

Deceleration

VAR_OUTPUT

Done

BOOL

Output enabling

Busy

BOOL

Flag indicating the block has not yet been ended

Active

BOOL

Block flag with control on the axis

CommandAborted

BOOL

Flag of aborted command

Error

BOOL

Error in the execution flag

ErrorID

WORD

Identifier of the occurred error

VAR

MC_GEARIN_INST_0

MC_GEARIN

Instance of access to block structure

 

Operation

 

When this block detects a leading edge on Execute, it checks the synchronism between master and slave and sends a command to motion the master axis in order to let it out-of-phase of the slave axis in the magnitude of PhaseShift.

 

When the MC_PhasingRelative block is executed, the drive does not change the current operating mode. In the execution of the block, the axis status will not change.

 

When Execute has FALSE value, Done remains FALSE. The Done output is activated when the block finishes the execution successfully, remaining at TRUE level until Execute receives FALSE.

 

If there is any error in the execution, the Error output is enabled and ErrorID displays an error code according to the table below.

 

Code

Description

67

Drive in the "Disabled" or "Errorstop" status.

71

P202 different from 4.

73

Drive is not in the "Synchronized Motion" status.

78

MC block not executed – Internal fault.

79

Master axis is not in synchronism.

96

MC_PhasingRelative block in execution.

 

Example in Ladder

 

MC_PhasingRelative_example01

 

MC_PhasingRelative_example02

 

MC_PhasingRelative_example03

 

With the position synchronism of the Real Axis with the Quick Counter through the MC_GearInPos block, and with the occurrence of an up transition in PHASING_EXECUTE, the MC_PhasingRelative block is executed and a shift of 0.05 turn is applied to the master axis, resulting in a pulse in the speed. The Done output is set while the Execute input is set.

 

Example in ST

 

 The example below displays the instructions for applying the example above in the ST language.

 

 

VAR

  GEARINPOS_EXECUTE, GEARINPOS_INSYNC, PHASING_EXECUTE,

      PHASING_DONE : BOOL;

  GEARINPOS_INST : FB_MC_GearInPos;

  PHASING_INST : FB_MC_PhasingRelative;

END_VAR

 

GEARINPOS_INST.Execute := GEARINPOS_EXECUTE;

GEARINPOS_INST(

  Master:=0,

  Slave:=0,

  RatioNumerator:=1,

  RatioDenominator:=1,

  Acceleration:=1000.0,

  Deceleration:=1000.0,

  BufferMode:=0);

PHASING_DONE := GEARINPOS_INST.InSync;

 

PHASING_INST.Execute := PHASING_EXECUTE;

PHASING_INST(

  Master:=0,

  Slave:=0,

  PhaseShift:=LREAL#0.05,

  Velocity:=GENERAL_PROFILE_VELOCITY,

  Acceleration:=GENERAL_PROFILE_ACCELERATION,

  Deceleration:=GENERAL_PROFILE_DECELERATION);

PHASING_DONE := PHASING_INST.Done;