Block responsible for changing the axis status from Homing to Standstill.

 

Ladder Representation

 

MC_FinishHoming_block

 

Execution Features

 

Program Memory Size

70 Bytes

Data Memory Size

8 Bytes

 

Block Structure

 

Variable Type

Name

Data Type

Description

VAR_IN_OUT

Axis

BYTE

Selection of operation axis

(0 - Real axis)

VAR_INPUT

Execute

BOOL

Block enabling

VAR_OUTPUT

Done

BOOL

Output enabling

Error

BOOL

Error in the execution flag

ErrorID

WORD

Identifier of the occurred error

VAR

MC_HOMEDIRECT_INST_0

MC_HOMEDIRECT

Instance of access to block structure

 

Operation

 

When this block detects a leading edge in Execute, if the axis status is Homing, the axis status changes to the Standstill.

 

When Execute has FALSE value, Done remains FALSE. The Done output is activated when the block finishes the execution successfully, remaining at TRUE level until Execute receives FALSE.

 

If there is any error in the execution, the Error output is enabled and ErrorID displays an error code according to the table below.

 

Code

Description

71

P202 different from 4.

75

Status of the Drive different from "Homing".

 

Example in Ladder

 

MC_FinishHoming_example01

 

In the up transition of FINISH_EXECUTE, the MC_FinishHoming block is executed. With this, the Busy and Active signals of this block are set and the status of the selected axis changes to Standstill. When the process finishes, the Done output of the block is set and remains TRUE while the Execute input is set.

 

Example in ST

 

 The example below displays the instructions for applying the example above in the ST language.

 

 

VAR

  FINISH_EXECUTE, DONE : BOOL;

  MC_FINISHHOMING_INST_0 : FB_MC_FinishHoming;

END_VAR

 

FINISH_EXECUTE := MC_FINISHHOMING_INST_0.Execute;

MC_FINISHHOMING_INST_0(Axis:=0);

DONE := MC_FINISHHOMING_INST_0.Done;