PLC300 is a PLC with integrated HMI, developed to meet the need of interface with the user on panels and machines and at the same time a complete expandable PLC, fast and with several communication ports, enabling the product to be master of CANopen networks (CAN network) and/or Modbus RTU (RS-485 network) as well as Modbus TCP (Ethernet network).
Description of the Models
PLC300 is available in six different models. With our without HMI; standard or plus, and a version with HMI, though without membrane, in which the user can personalize the PLC appearance following specifications present in the product CD.
The identification of PLC300 is done by a two or three letter suffix. The letters have the following meaning:
| • | H: HMI |
| • | B: Blind (without HMI) |
| • | P: Plus |
| • | S: Standard |
| • | C: Custom (without membrane) |
Specifications |
PLC300HP |
PLC300BP |
PLC300HS |
PLC300BS |
PLC300HPC |
PLC300HSC |
Code WEG |
12358193 |
12358194 |
12358192 |
12358195 |
12358196 |
12358197 |
IHM |
|
|
|
|
|
|
Membrane |
|
|
|
|
|
|
Ethernet |
|
|
|
|
|
|
Encoder |
|
|
|
|
|
|
Expansion |
|
|
|
|
|
|
SD Card |
|
|
|
|
|
|
CAN |
|
|
|
|
|
|
RS 485 |
|
|
|
|
|
|
RS 232 |
|
|
|
|
|
|
USB |
|
|
|
|
|
|
PWM Output |
|
|
|
|
|
|
Digital I/O |
|
|
|
|
|
|
Analog I/O |
|
|
|
|
|
|
For further details on the product, refer to PLC300 equipment's user manual.
Refer to the WPSCan user's manual for more information about configuring a CANopen network.