Navigation:  Equipments (Devices) > SCA06 >

Description

Previous pageReturn to chapter overviewNext page

 

The SCA06 servo drive is a high-performance product which allows controlling the speed, torque and position of three-phase, alternate-current servomotors. The main characteristic of this product is the high performance and high precision of movement control of the servomotor due to the operation in closed loop by means of the position feedback given by a sensor inside the servomotor.
 

The SCA06 features independent control supply and power supply, allowing, for instance, that the product communication networks keep on working normally even if the power circuit must be turned off for some reason.
 

The use of braking resistors provides greatly reduced braking times, optimizing the processes that require high performance. Several special functions are available, such as programming in Ladder with positioning blocks which provides extreme flexibility and integration to the drive.
 

The SCA06 can be used in different applications with many options of cables, both for simple applications and complex applications like handling, environments with oil, etc.

 

 

wpshelp_common_fig_note

NOTE!

 

SCA06 versions below V2.00 do not have the Ladder tool available in WPS.

You can use the WLP application if this feature is required.

Refer to the WPSCan user's manual for more information about configuring a CANopen network.