Block that performs a subroutine programmed by the user.
Ladder Representation

Block Structure
Variable Type |
Name |
Data Type |
Description |
VAR_INPUT |
EN |
BOOL |
Block enabling |
INPUT |
Conforme programação do usuário |
Block inputs |
|
VAR_OUTPUT |
ENO |
BOOL |
End of operation |
OUTPUT |
Conforme programação do usuário |
Block outputs |
|
VAR_IN_OUT |
IN_OUT |
Conforme programação do usuário |
Block inputs/outputs |
VAR |
MYUSERFB_INST_0 |
MYUSERFB |
Instance of access to block structure |
Operation
When this block has a TRUE value in EN, it updates the values of internal fields with the input variables, performs the Ladder routine programmed by the user and updates the values of the outputs after completing routine.
When EN has FALSE value, outputs remain unchanged.
The ENO value forwards to the next Ladder block the EN value after the operation is completed.
|
NOTE! Refer to section Working with USERFBs for further information. |
Compatibility
Device |
Version |
PLC300 |
1.50 or higher |
SCA06 |
2.00 or higher |
Block Flowchart