Navigation:  Equipments (Devices) > SCA06 > Ladder > Logic > Logic Shift >

SHR

Previous pageReturn to chapter overviewNext page

Block that performs a binary logical right shift operation in a value passed by Value, storing the result in Result.

 

Ladder Representation

 

SHR_block

 

Block Structure

 

Variable Type

Name

Data Type

Description

VAR_INPUT

EN

BOOL

Block enabling

Value

BYTE USINT SINT WORD UINT INT DWORD UDINT DINT

Variable to undergo shift

Shift

BYTE USINT

Shift index

VAR_OUTPUT

ENO

BOOL

End of operation

Result

BYTE USINT SINT WORD UINT INT DWORD UDINT DINT

Variable that stores the result of the operation

 

Operation

 

When this block has a TRUE value in EN, it sends to the Result output the value of the Value variable after performing a number of logical shifts right, according to the Shift value.

 

When EN has FALSE value, Result remains unchanged.

 

The ENO value forwards to the next Ladder block the EN value after the operation is completed.

 

Block Flowchart

 

SHR_flowchart

 

Example in Ladder

 

SHR_example01

 

The above example performs a logical right shift by two positions in the VALUE variable whose initial value is 124 (0111 1100 in binary). The bits on the right are being discarded, and on the left new zeros are inserted. The final result (0001 1111 in binary) is stored in RESULT.

SHR_example02

 

The above example performs a logical right shift by three positions in the VALUE variable whose initial value is -98 (1001 1110 in binary). The bits on the right are being discarded, and on the left new zeros are inserted. The final result (0001 0011 in binary) is stored in RESULT.

 

Example in ST

 

 The example below displays the instructions for applying the example above in the ST language.

 

 

VAR

  VALUE : SINT := -98;

   SHIFT : BYTE := 3;

   RESULT : INT;

END_VAR

 

RESULT := FB_SHR(

   EN:=DI1,

   Value:=VALUE,

   Shift:=SHIFT,

   ENO=>DO1);