Navigation:  Equipments (Devices) > PLC200 > Program > Motion - Stepper Motor >

MW_PlcMoveRelative1

Previous pageReturn to chapter overviewNext page

Block for relative position control with stepper motors.

 

Ladder Representation

 

MW_PlcMoveRelative1_G0

 

Block Structure

 

Variable Type

Name

Data Type

Description

VAR_INPUT

EN/Execute

BOOL

Block enabling

AxisNumber

CONST

Selected axis

Position

DINT

Desired position

VAR_OUTPUT

DONE

BOOL

Output enabling

Active

BOOL

Indicates that the block is active

Busy

BOOL

Indicates that another block is using the selected output

Error

BOOL

Indicates that an error occurred when calling the block

ErrorID

BYTE

Indicates the error generated

VAR

MW_PlcMoveRelative1_INST_0

MW_PlcMoveRelative1

Instance of access to block structure

 

Operation

 

This block, when it detects a rising edge on the EN input, starts generating the number of pulses (position) for the stepper motor of the selected axis, considering the signal to reverse the rotation direction.

 

The PLC has a standard final frequency and acceleration ramp for axis control, which can be changed using the MW_PlcChangeRamp1 block. The default ramp values ​​are:

 

Acceleration/deceleration time: 100ms;
Number of steps for acceleration: 20;
Starting frequency: 0 Hz;
Final frequency: 10 kHz.

 

wpshelp_common_fig_note

NOTE!

There must be enough pulses for the ramp to be generated, otherwise the pulses will be generated without a ramp.

 

The desired position is always relative to the current position, that is, if the current position is 10000 and "position" is 5000, the final position will be 15000.

 

If the desired relative position is negative, the axis direction signal will be reversed and the number of pulses will be generated normally.

 

wpshelp_common_fig_note

NOTE!

You can reverse the default direction using the product parameters. Look at the parameter manual.

 

As long as the desired position is not reached, the "Active" output goes to TRUE.

 

When EN is FALSE, DONE remains FALSE. The DONE output is activated when the block successfully completes execution, remaining TRUE until EN becomes FALSE.

 

To stop pulse generation during movement, use the MW_PlcStop1 block. In this case, the block considers the movement to be completed.

 

The minimum number of steps that can be generated is two. However, if the number of pulses to be generated is zero, the block will return success.

 

If this limitation is not respected, no pulse is generated and the block returns an error.

 

If there is any error in the execution, the Error output is enabled and ErrorID displays an error code according to the table below.

 

Code

Description

0

Executed successfully

1

Axis control not enabled

2

Invalid number of steps

3

Invalid ramp

4

Configuration error

 

wpshelp_common_fig_note

NOTE!

Stepper motor control must be enabled for the selected axis. Look at the user manual and parameter manual.

 

Example in Ladder

 

MW_PlcMoveRelative1_example01

 

MW_PlcMoveRelative1_example02

In the example above, the "start" contact enables a PWM signal at the pulse output of axis 1 with an initial frequency of 0 Hz and duty cycle of 50%. The direction output of axis 1 is set to a low level (considering that the direction was not reversed via parameters). The frequency will be increased and decreased according to the standard ramp. When the generation of 10000 pulses is completed, the DONE output is activated and the second block is enabled, starting the generation of -5000 pulses. At this time, the direction output is automatically reversed and 5000 pulses are generated at the pulse output. At the end, the axis will be in position 5000.

 

Example in ST

 

 The example below displays instructions for applying the functional example in ST language.

 

 

VAR

   pos : DINT := 10000;

   pos2 : DINT := -5000;

   start : BOOL := 0 ;

   coil : BOOL;

   coil2 : BOOL;

   MW_PlcMoveRelative1_INST_0 : FB_MW_PlcMoveRelative1;

   MW_PlcMoveRelative1_INST_1 : FB_MW_PlcMoveRelative1;

END_VAR

 

MW_PlcMoveRelative1_INST_0.EN := start;

MW_PlcMoveRelative1_INST_0(

  AxisNumber:=1,

   Position:=pos);

coil := MW_PlcMoveRelative1_INST_0.DONE;

 

MW_PlcMoveRelative1_INST_1.EN := coil;

MW_PlcMoveRelative1_INST_1(

  AxisNumber:=1,

   Position:=pos2);

coil2 := MW_PlcMoveRelative1_INST_1.DONE;