Navigation:  Equipments (Devices) > PLC200 > Program > Hardware >

READENC

Leitor Contínuo de Encoder

Previous pageReturn to chapter overviewNext page

Block that continuously reads the pulse value of an encoder according to a type of reading chosen.

 

Ladder Representation

 

READENC_block

 

Block Structure

 

Variable Type

Name

Data Type

Description

VAR_INPUT

EN

BOOL

Block enabling

Source#

BYTE

Counting source

VAR_OUTPUT

ENO

BOOL

Output enabling

Value

DINT DWORD UDINT

Counting value

VAR

READENC_INST_0

READENC

Instance of access to block structure

 

Operation

 

When this block has a TRUE value in EN, it gets the number of pulses counted in the encoder, as selected in Source #, and transfers them to Value. At each leading edge, Value is reset to zero.

 

When EN has FALSE value, Value remains unchanged.

 

The ENO value forwards to the next Ladder block the EN value after the operation is completed.

 

Block Flowchart

 

READENC_flowchart

 

Example in Ladder

 

READENC_example01

 

The above example, when identifying a leading edge on DI1, starts counting the number of pulses in the encoder connected in quadrature conformation AB, storing the value in VALUE. The block ends with success, ENO output is activated.

 

Example in ST

 

 The example below displays the instructions for applying the example above in the ST language.

 

 

VAR

   VALUE : UDINT;

   READENC_INST_0 : FB_READENC;

END_VAR

 

READENC_INST_0.EN := DI1;

READENC_INST_0(Source:=0);

VALUE := READENC_INST_0.Value;

DO1 := READENC_INST_0.ENO;