Navigation:  Equipments (Devices) > PLC200 >

System Markers

Previous pageReturn to chapter overviewNext page

%IB6The variables below, contained in the group GLOBAL_SYSTEM of the variable table, have the fixed tag.

 

Some markers of the BYTE type (%SB or %CB) are allocated in the same Modbus address for registers. In this case:

(L): indicates that it is the least significant byte of te WORD;
(H): indicates that it is the most significant byte of te WORD.

 

 

Reading System Markers (Status)

 

Address

Bit

Modbus

Tag

Description

Ladder

%SB0004

0

0

FALSE

Its value will always remain 0 (zero)

%SB0004

1

0

TRUE

Its value will always remain 1 (one)

%SB0004

2

0

FREQ_2HZ

Oscillates at 2 Hz

%SB0004

3

0

PULSE_1SCAN

Set by a scan cycle in the transition from STOP to RUN of the user program

PLC State

%SW0002

--

60001

INTERNAL_VOLTAGE

Product internal voltage in mV. It should be between 3100mV and 3400mV.

%SW0004

--

60002

INTERNAL_TEMP

Product internal temperature in ºC. An alarm is triggered if TEMP > 110º, and the product enters a fault state if TEMP > 120º.

%SW0006

--

60003

SUPERCAP_VOLTAGE

Battery/Supercap voltage in mV.

Task watchdog

%SB0020

0

160

INTERVAL_TASK1_WATCHDOG

Watchdog task 1 by time

%SB0020

1

161

INTERVAL_TASK2_WATCHDOG

Watchdog task 2 by time

%SB0020

2

162

INTERVAL_TASK3_WATCHDOG

Watchdog task 3 by time

%SB0020

3

163

INTERVAL_TASK4_WATCHDOG

Watchdog task 4 by time

%SB0020

4

164

INTERVAL_TASK5_WATCHDOG

Watchdog task 5 by time

%SB0020

5

165

INTERVAL_TASK6_WATCHDOG

Watchdog task 6 by time

%SB0020

6

166

INTERVAL_TASK7_WATCHDOG

Watchdog task 7 by time

%SB0020

7

167

INTERVAL_TASK8_WATCHDOG

Watchdog task 8 by time

%SB0021

0

168

INTERVAL_TASK9_WATCHDOG

Watchdog task 9 by time

%SB0021

1

169

INTERVAL_TASK10_WATCHDOG

Watchdog task 10 by time

%SB0021

2

170

INTERVAL_TASK11_WATCHDOG

Watchdog task 11 by time

%SB0021

3

171

INTERVAL_TASK12_WATCHDOG

Watchdog task 12 by time

%SB0021

4

172

INTERVAL_TASK13_WATCHDOG

Watchdog task 13 by time

%SB0021

5

173

INTERVAL_TASK14_WATCHDOG

Watchdog task 14 by time

%SB0021

6

174

INTERVAL_TASK15_WATCHDOG

Watchdog task 15 by time

%SB0021

7

175

INTERVAL_TASK16_WATCHDOG

Watchdog task 16 by time

%SB0022

0

176

SINGLE_TASK1_WATCHDOG

Watchdog task 1 by event

%SB0022

1

177

SINGLE_TASK2_WATCHDOG

Watchdog task 2 by event

%SB0022

2

178

SINGLE_TASK3_WATCHDOG

Watchdog task 3 by event

%SB0022

3

179

SINGLE_TASK4_WATCHDOG

Watchdog task 4 by event

%SB0022

4

180

SINGLE_TASK5_WATCHDOG

Watchdog task 5 by event

%SB0022

5

181

SINGLE_TASK6_WATCHDOG

Watchdog task 6 by event

%SB0022

6

182

SINGLE_TASK7_WATCHDOG

Watchdog task 7 by event

%SB0022

7

183

SINGLE_TASK8_WATCHDOG

Watchdog task 8 by event

%SB0023

0

184

SINGLE_TASK9_WATCHDOG

Watchdog task 9 by event

%SB0023

1

185

SINGLE_TASK10_WATCHDOG

Watchdog task 10  by event

%SB0023

2

186

SINGLE_TASK11_WATCHDOG

Watchdog task 11 by event

%SB0023

3

187

SINGLE_TASK12_WATCHDOG

Watchdog task 12 by event

%SB0023

4

188

SINGLE_TASK13_WATCHDOG

Watchdog task 13 by event

%SB0023

5

189

SINGLE_TASK14_WATCHDOG

Watchdog task 14 by event

%SB0023

6

190

SINGLE_TASK15_WATCHDOG

Watchdog task 15 by event

%SB0023

7

191

SINGLE_TASK16_WATCHDOG

Watchdog task 16 by event

%SB0024

0

192

EXT_EVENT_TASK1_WATCHDOG

Watchdog task 1 by external event

%SB0024

1

193

EXT_EVENT_TASK2_WATCHDOG

Watchdog task 2 by external event

%SB0024

2

194

EXT_EVENT_TASK3_WATCHDOG

Watchdog task 3 by external event

%SB0024

3

195

EXT_EVENT_TASK4_WATCHDOG

Watchdog task 4 by external event

%SB0024

4

196

EXT_EVENT_TASK5_WATCHDOG

Watchdog task 5 by external event

%SB0024

5

197

EXT_EVENT_TASK6_WATCHDOG

Watchdog task 6 by external event

%SB0024

6

198

EXT_EVENT_TASK7_WATCHDOG

Watchdog task 7 by external event

%SB0024

7

199

EXT_EVENT_TASK8_WATCHDOG

Watchdog task 8 by external event

%SB0025

0

200

EXT_EVENT_TASK9_WATCHDOG

Watchdog task 9 by external event

%SB0025

1

201

EXT_EVENT_TASK10_WATCHDOG

Watchdog task 10 by external event

%SB0025

2

202

EXT_EVENT_TASK11_WATCHDOG

Watchdog task 11 by external event

%SB0025

3

203

EXT_EVENT_TASK12_WATCHDOG

Watchdog task 12 by external event

%SB0025

4

204

EXT_EVENT_TASK13_WATCHDOG

Watchdog task 13 by external event

%SB0025

5

205

EXT_EVENT_TASK14_WATCHDOG

Watchdog task 14 by external event

%SB0025

6

206

EXT_EVENT_TASK15_WATCHDOG

Watchdog task 15 by external event

%SB0025

7

207

EXT_EVENT_TASK16_WATCHDOG

Watchdog task 16 by external event

%SB0026

0

208

COUNT_TASK1_WATCHDOG

Watchdog task 1 by count

%SB0026

1

209

COUNT_TASK2_WATCHDOG

Watchdog task 2 by count

%SB0026

2

210

COUNT_TASK3_WATCHDOG

Watchdog task 3 by count

%SB0026

3

211

COUNT_TASK4_WATCHDOG

Watchdog task 4 by count

%SB0026

4

212

COUNT_TASK5_WATCHDOG

Watchdog task 5 by count

%SB0026

5

213

COUNT_TASK6_WATCHDOG

Watchdog task 6 by count

%SB0026

6

214

COUNT_TASK7_WATCHDOG

Watchdog task 7 by count

%SB0026

7

215

COUNT_TASK8_WATCHDOG

Watchdog task 8 by count

%SB0027

0

216

COUNT_TASK9_WATCHDOG

Watchdog task 9 by count

%SB0027

1

217

COUNT_TASK10_WATCHDOG

Watchdog task 10 by count

%SB0027

2

218

COUNT_TASK11_WATCHDOG

Watchdog task 11 by count

%SB0027

3

219

COUNT_TASK12_WATCHDOG

Watchdog task 12 by count

%SB0027

4

220

COUNT_TASK13_WATCHDOG

Watchdog task 13 by count

%SB0027

5

221

COUNT_TASK14_WATCHDOG

Watchdog task 14 by count

%SB0027

6

222

COUNT_TASK15_WATCHDOG

Watchdog task 15 by count

%SB0027

7

223

COUNT_TASK16_WATCHDOG

Watchdog task 16 by count

%SB0028

0

224

MAIN_TASK_WATCHDOG

Watchdot MAIN task

%SB0028

1

225

START_TASK_WATCHDOG

Watchdot START task

%SB0028

2

226

STOP_TASK_WATCHDOG

Watchdot STOP task

Modbus RTU

%SW0038

--

60019

MBUS_REQUEST_COUNT

Counter of requests made by the Modbus RTU master

%SW0040

--

60020

MBUS_RESPONSE_COUNT

Counter of responses successfully received by the Modbus RTU master

%SW0042

--

60021

MBUS_NO_ANSWER_COUNT

Counter of unanswered requests received by the Modbus RTU master (timeout)

%SW0044

--

60022

MBUS_RESP_ERROR_COUNT

Counter of error responses received by the Modbus RTU master

%SB0046

--

60023 (L)

MBUS_LAST_ERROR_ADDR

Last error detected: Modbus RTU slave address

%SB0047

--

60023 (H)

MBUS_LAST_ERROR_TYPE

Last detected error: error type

%SB0048

--

60024

MBUS_LAST_ERROR_CODE

Last detected error: error code

Modbus TCP

%SW0070

--

60035

MBTCP_REQUEST_COUNT

Counter of requests made by the Modbus TCP client

%SW0072

--

60036

MBTCP_RESPONSE_COUNT

Counter of responses successfully received by the Modus TCP client

%SW0074

--

60037

MBTCP_NO_ANSWER_COUNT

Counter of unanswered requests received by the Modbus TCP client (Timeout)

%SW0076

--

60038

MBTCP_RESP_ERROR_COUNT

Counter of error responses received by the Modbus TCP client

%SW0078

--

60039

MBTCP_LAST_ERROR_TCP_PORT

Last error detected: Modbus server TCP port

%SD0080

--

60040

MBTCP_LAST_ERROR_IP

Last error detected: modbus TCP server IP address

%SB0084

--

60042 (L)

MBTCP_LAST_ERROR_UNITID

Last error detected: Modbus TCP server unit ID

%SB0085

--

60042 (H)

MBTCP_LAST_ERROR_TYPE

Last detected error: error type

%SB0086

--

60043

MBTCP_LAST_ERROR_CODE

Last detected error: error code

 

 

Write/Read System Markers (Command)

 

Address

Bit

Modbus

Tag

Description

Time, event and count interruptions

%CB0000

0

0

INTERVAL_TASK1_DISABLE

Disables time interruption 1

%CB0000

1

1

INTERVAL_TASK2_DISABLE

Disables time interruption 2

%CB0000

2

2

INTERVAL_TASK3_DISABLE

Disables time interruption 3

%CB0000

3

3

INTERVAL_TASK4_DISABLE

Disables time interruption 4

%CB0000

4

4

INTERVAL_TASK5_DISABLE

Disables time interruption 5

%CB0000

5

5

INTERVAL_TASK6_DISABLE

Disables time interruption 6

%CB0000

6

6

INTERVAL_TASK7_DISABLE

Disables time interruption 7

%CB0000

7

7

INTERVAL_TASK8_DISABLE

Disables time interruption 8

%CB0001

0

8

INTERVAL_TASK9_DISABLE

Disables time interruption 9

%CB0001

1

9

INTERVAL_TASK10_DISABLE

Disables time interruption 10

%CB0001

2

10

INTERVAL_TASK11_DISABLE

Disables time interruption 11

%CB0001

3

11

INTERVAL_TASK12_DISABLE

Disables time interruption 12

%CB0001

4

12

INTERVAL_TASK13_DISABLE

Disables time interruption 13

%CB0001

5

13

INTERVAL_TASK14_DISABLE

Disables time interruption 14

%CB0001

6

14

INTERVAL_TASK15_DISABLE

Disables time interruption 15

%CB0001

15

15

INTERVAL_TASK16_DISABLE

Disables time interruption 16

%CB0002

0

16

SINGLE_TASK1_DISABLE

Disables event interruption 1

%CB0002

1

17

SINGLE_TASK2_DISABLE

Disables event interruption 2

%CB0002

2

18

SINGLE_TASK3_DISABLE

Disables event interruption 3

%CB0002

3

19

SINGLE_TASK4_DISABLE

Disables event interruption 4

%CB0002

4

20

SINGLE_TASK5_DISABLE

Disables event interruption 5

%CB0002

5

21

SINGLE_TASK6_DISABLE

Disables event interruption 6

%CB0002

6

22

SINGLE_TASK7_DISABLE

Disables event interruption 7

%CB0002

7

23

SINGLE_TASK8_DISABLE

Disables event interruption 8

%CB0003

0

24

SINGLE_TASK9_DISABLE

Disables event interruption 9

%CB0003

1

25

SINGLE_TASK10_DISABLE

Disables event interruption 10

%CB0003

2

26

SINGLE_TASK11_DISABLE

Disables event interruption 11

%CB0003

3

27

SINGLE_TASK12_DISABLE

Disables event interruption 12

%CB0003

4

28

SINGLE_TASK13_DISABLE

Disables event interruption 13

%CB0003

5

29

SINGLE_TASK14_DISABLE

Disables event interruption 14

%CB0003

6

30

SINGLE_TASK15_DISABLE

Disables event interruption 15

%CB0003

7

31

SINGLE_TASK16_DISABLE

Disables event interruption 16

%CB0004

0

32

EXT_EVENT_TASK1_DISABLE

Disables external event interruption 1

%CB0004

1

33

EXT_EVENT_TASK2_DISABLE

Disables external event interruption 2

%CB0004

2

34

EXT_EVENT_TASK3_DISABLE

Disables external event interruption 3

%CB0004

3

35

EXT_EVENT_TASK4_DISABLE

Disables external event interruption 4

%CB0004

4

36

EXT_EVENT_TASK5_DISABLE

Disables external event interruption 5

%CB0004

5

37

EXT_EVENT_TASK6_DISABLE

Disables external event interruption 6

%CB0004

6

38

EXT_EVENT_TASK7_DISABLE

Disables external event interruption 7

%CB0004

7

39

EXT_EVENT_TASK8_DISABLE

Disables external event interruption 8

%CB0005

0

40

EXT_EVENT_TASK9_DISABLE

Disables external event interruption 9

%CB0005

1

41

EXT_EVENT_TASK10_DISABLE

Disables external event interruption 10

%CB0005

2

42

EXT_EVENT_TASK11_DISABLE

Disables external event interruption 11

%CB0005

3

43

EXT_EVENT_TASK12_DISABLE

Disables external event interruption 12

%CB0005

4

44

EXT_EVENT_TASK13_DISABLE

Disables external event interruption 13

%CB0005

5

45

EXT_EVENT_TASK14_DISABLE

Disables external event interruption 14

%CB0005

6

46

EXT_EVENT_TASK15_DISABLE

Disables external event interruption 15

%CB0005

7

47

EXT_EVENT_TASK16_DISABLE

Disables external event interruption 16

%CB0006

0

48

COUNT_TASK1_DISABLE

Disables count interruption 1

%CB0006

1

49

COUNT_TASK2_DISABLE

Disables count interruption 2

%CB0006

2

50

COUNT_TASK3_DISABLE

Disables count interruption 3

%CB0006

3

51

COUNT_TASK4_DISABLE

Disables count interruption 4

%CB0006

4

52

COUNT_TASK5_DISABLE

Disables count interruption 5

%CB0006

5

53

COUNT_TASK6_DISABLE

Disables count interruption 6

%CB0006

6

54

COUNT_TASK7_DISABLE

Disables count interruption 7

%CB0006

7

55

COUNT_TASK8_DISABLE

Disables count interruption 8

%CB0007

0

56

COUNT_TASK9_DISABLE

Disables count interruption 9

%CB0007

1

57

COUNT_TASK10_DISABLE

Disables count interruption 10

%CB0007

2

58

COUNT_TASK11_DISABLE

Disables count interruption 11

%CB0007

3

59

COUNT_TASK12_DISABLE

Disables count interruption 12

%CB0007

4

60

COUNT_TASK13_DISABLE

Disables count interruption 13

%CB0007

5

61

COUNT_TASK14_DISABLE

Disables count interruption 14

%CB0007

6

62

COUNT_TASK15_DISABLE

Disables count interruption 15

%CB0007

7

63

COUNT_TASK16_DISABLE

Disables count interruption 16