Navigation:  Equipments (Devices) > CFW300 >

I/O's

Previous pageReturn to chapter overviewNext page

Hardware information can be found in the Manual of the CFW300 at the website www.weg.net.

 

Digital Inputs

 

Address

Bit

Modbus

Tag

Description

%IB0

0

16000

DI1

Digital input 1

%IB0

1

16001

DI2

Digital input 2

%IB0

2

16002

DI3

Digital input 3

%IB0

3

16003

DI4

Digital input 4

%IB0

4

16004

DI5

Digital input 5 - I/O expansion module

%IB0

5

16005

DI6

Digital input 6 - I/O expansion module

%IB0

6

16006

DI7

Digital input 7 - I/O expansion module

%IB0

7

16007

DI8

Digital input 8 - I/O expansion module

 

 

Analog Inputs

 

Address

Bit

Modbus

Tag

Description

%IW2

--

5001

AI1

Analog input 1

%IW4

--

5002

AI2

Analog input 2 - I/O expansion module

 

Added from firmware version V2.00

Address

Bit

Modbus

Tag

Description

%IW6

--

5003

AIP

Analog input (Potentiometer) - I/O expansion module

%IW8

--

5004

FI1

Frequency input 1

%IW10

--

5005

FI2

Frequency input 2 - I/O expansion module

%IW12

--

5006

FI3

Frequency input 3 - I/O expansion module

%IW14

--

5007

FI4

Frequency input 4 - I/O expansion module

 

 

Digital Outputs

 

Address

Bit

Modbus

Tag

Description

%QB0

0

16000

DO1

Digital output 1

%QB0

1

16001

DO2

Digital output 2 - I/O expansion module

%QB0

2

16002

DO3

Digital output 3 - I/O expansion module

%QB0

3

16003

DO4

Digital output 4 - I/O expansion module

 

 

Analog Outputs

 

Address

Bit

Modbus

Tag

Description

%QW2

--

5001

AO1

Analog output 1

%QW4

--

5002

AO2

Analog output 1 - I/O expansion module

 

Added from firmware version V2.00

Address

Bit

Modbus

Tag

Description

%QW6

--

5003

FO1

Frequency output 1 - I/O expansion module

%QW8

--

5004

FO2

Frequency output 2 - I/O expansion module

%QW10

--

5005

FO3

Frequency output 3 - I/O expansion module

 

 

 

wpshelp_common_fig_note

NOTE!

The addresses of the digital and analog outputs were changed from firmware version 1.20. To convert the variables it is necessary to change the addresses:

%QB6    => %QB0

%QW8   => %QW2

%QW10 => %QW4