Navigation:  Equipments (Devices) > SSW-07 >

Description

Previous pageReturn to chapter overviewNext page

 

Soft-Starters are static starters that accelerate, decelerate and protect three-phase induction motors. The control of the voltage applied to the motor by means of adjustments to the firing angle of thyristors allows the soft-starter to start and stop an electric motor smoothly.

 

The SSW-07, with DSP (Digital Signal Processor) control was designed for high performance on motor starts and stops with an excellent cost-benefit ratio. Easy to set up, it simplifies start-up activities and daily operation.

 

The SSW-07 is compact optimizing space in electric panels. It already incorporates electric motor protection. It adapts to customer needs through its easy-to-install optional accessories.

 

The SSW-07 adapts to customer needs through its easy-to-install optional accessories. Thus, a keypad, a communication interface or a motor PTC input can be added to the product.

 

Refer to the user's manual of the SSW-07 for further details about the product.

 

 

 

wpshelp_common_fig_note

NOTE!

 

This product does not have the Ladder tool available in WPS.

You can use the WLP application if this feature is required.