Navigation:  Equipments (Devices) > WECC300 >

Description

Previous pageReturn to chapter overviewNext page

The WECC300 frequency inverter is a high-performance product which allows speed control of three-phase induction motors.

 

This product was developed specifically for applications in evaporative coolers, it has integrated SoftPLC and it can be operated remotely via infrared, by HMI dedicated to the application or RS485 Modbus serial network communication.

 

It is powered by 220Vac and has two current output models: 7.3A and 10.0A.

 

It has IP64 protection, screw fastening and installation facilitated by quick release connectors in power and control.

 

It features 4 NPN digital inputs, allows up to 7 digital relay output (5.0A 250Vac) with surge suppressor and fuse, connection for temperature and humidity sensor, RJ45 input for serial communication and P2 infrared receptor input.

 

 

Refer to the user's manual of the WECC300 for further details about the product.