Navigation:  Equipments (Devices) > SSW900 >

System Markers

Previous pageReturn to chapter overviewNext page

The following variables contained in teh GLOBAL_SYSTEM group of the variables table, have the fixed tag. The tag of system markers were divided into groups and subgroups, wher:do:

 

Grupos:

SSW: reading and writing variables of the SSW900 soft-starter.

 

Subgroups:

STS: reading variable (status);
CMD: writing variable (command).

 

 

Reading System Markers (Status)

 

Rading - Modbus Function 02 "Read Discrete Inputs"

 

Address

Bit

Modbus

Tag

Description

Ladder

%SB6000

0

0

SYS_FREQ_2HZ

Oscilator with frequency of 2 Hz

%SB6000

1

1

SYS_PULSE_1SCAN

Pulse during the first scan cycle

%SB6000

2

2

SYS_FALSE

Always in 0

%SB6000

3

3

SYS_TRUE

Always in 1

 

Address

Bit

Modbus

Tag

Description

Logical Status

%SB6002

0

16

SSW_STS_MOTOR_RUNNING

The soft-starter is turning the motor

%SB6002

1

17

SSW_STS_GENERAL_ENABLED

The soft-starter is general enabled and ready to run motor

%SB6002

2

18

SSW_STS_JOG_ACTIVE

The JOG function is active

%SB6002

3

19

SSW_STS_INITIAL_TEST

Executing initial tests before starting the engine

%SB6002

4

20

SSW_STS_ACCEL_RAMP

Motor in acceleration ramp

%SB6002

5

21

SSW_STS_FULL_VOLTAGE

Full voltage is being applied to the motor

%SB6002

6

22

SSW_STS_BYPASS

The bypass contactor is closed

%SB6002

7

23

SSW_STS_DECEL_RAMP

Motor in deceleration ramp

%SB6003

0

24

SSW_STS_LOC_REM_MODE

Soft-starter is in local or remote mode (0-Local, 1-Remote)

%SB6003

1

25

SSW_STS_BRAKING

Braking is active

%SB6003

2

26

SSW_STS_REVERSING_DIRECTION

The motor is reversing the direction of rotation

%SB6003

3

27

SSW_STS_FWD_REV_DIRECTION

Motor running in reverse or direct direction (0-Reverse, 1-Direct)

%SB6003

4

28

SSW_STS_START_DELAY

Time before startin the motor

%SB6003

5

29

SSW_STS_RESTART_DELAY

Time after motor stop

%SB6003

6

30

SSW_STS_ALARM_ACTIVE

Soft-starter has an active alarm

%SB6003

7

31

SSW_STS_FAULT_ACTIVE

Soft-starter is in fault state

 

Address

Bit

Modbus

Tag

Description

HMI keys

%SB6004

0

32

SSW_STS_KEY_BACK

BACK key pressed

%SB6004

1

33

SSW_STS_KEY_UP

UP key pressed

%SB6004

2

34

SSW_STS_KEY_HELP

HELP key pressed

%SB6004

3

35

SSW_STS_KEY_DIRECTION

DIRECTION key pressed

%SB6004

4

36

SSW_STS_KEY_DOWN

DOWN key pressed

%SB6004

5

37

SSW_STS_KEY_LOC_REM

LOC/REM key pressed

%SB6004

6

38

SSW_STS_KEY_START

START (I) key pressed

%SB6004

7

39

SSW_STS_KEY_JOG

JOG key pressed

%SB6005

0

40

SSW_STS_KEY_STOP

STOP (0) key pressed

%SB6005

1

41

SSW_STS_KEY_RIGHT

RIGHT key pressed

%SB6005

2

42

SSW_STS_KEY_ENTER

ENTER key pressed

%SB6005

3

43

SSW_STS_KEY_LEFT

LEFT key pressed

 

 

Writing / Reading System Markers (Command)

 

Reading - Modbus Function 01 "Read Coils"

Writing - Modbus Function 05 "Write Single Coil" and 15 "Write Multiple Coils"

 

Address

Bit

Modbus

Tag

Description

Logical Command

%CB6006

0

0

SSW_CMD_RUN_STOP

Run the motor (0-Stop, 1-Run)

%CB6006

1

1

SSW_CMD_GENERAL_ENABLE

Enables the soft-starter allowing the motor operation (0-Disable, 1-Enable)

%CB6006

2

2

SSW_CMD_JOG

Enables the JOG function (0-Disable, 1-Enable)

%CB6006

3

3

SSW_CMD_DIRECTION

Reverses the direction of rotation of motor

%CB6006

4

4

SSW_CMD_LOC_REM

Selects the soft-starter operation mode (0-Local, 1-Remote)

%CB6006

7

7

SSW_CMD_FAULT_RESET

Executes the fault reset command