Navigation:  Equipments (Devices) > SSW900 > Ladder > Math > Math Trigonometry >

TAN

Tangente Trigonométrica

Previous pageReturn to chapter overviewNext page

Block that calculates the tangent of Angle, storing the result in Result.

 

Ladder Representation

 

TAN_block

 

Block Structure

 

Variable Type

Name

Data Type

Description

VAR_INPUT

EN

BOOL

Block enabling

Angle

REAL

Angle (in radians)

VAR_OUTPUT

Done

BOOL

End of operation

Result

REAL

Variable that stores the result of the operation

 

Operation

 

When this block has a TRUE value in EN, it sends to the Result output the tangent of Angle. If no errors, the Done variable is set. If there is any error in the operation, Done is not set, staying in FALSE status, while Result remains with its value unchanged.

 

When EN has FALSE value, Result remains unchanged and Done remains in FALSE.

 

Block Flowchart

 

TAN_flowchart

 

Example

 

TAN_example01

 

The above example calculates the tangent of the ANGLE variable, interpreted in radians, storing the final result in RESULT. The block ends with success and Done output is activated.

 

TAN_example02

 

The above example calculates the tangent of the ANGLE variable, interpreted in radians, storing the final result in RESULT. The block ends with success and Done output is activated. Notice that the block accepts negative input values and greater than one turn.

 

Example in ST

 

 The example below displays the instructions for applying the example above in the ST language.

 

 

VAR

   ANGLE : REAL := -30.0;

   RESULT : REAL;

END_VAR

 

RESULT := FB_TAN(EN:=DI1, Angle:=ANGLE, Done=>DO1);