Navigation:  Equipments (Devices) > SSW900 > Ladder > Logic > Logic Shift >

ASHL

Deslocamento Aritmético à Esquerda

Previous pageReturn to chapter overviewNext page

Block that performs a arithmetic left shift operation in a value passed by Value, storing the result in Result.

 

Ladder Representation

 

ASHL_block

 

Block Structure

 

Variable Type

Name

Data Type

Description

VAR_INPUT

EN

BOOL

Block enabling

Value

SINT INT DINT

Variable to undergo shift

Shift

BYTE USINT

Shift index

VAR_OUTPUT

ENO

BOOL

End of operation

Result

SINT INT DINT

Variable that stores the result of the operation

 

Operation

 

When this block has a TRUE value in EN, it sends to the Result output the value of the Value variable after performing a number of arithmetic left shifts, according to the Shift value.

 

wpshelp_common_fig_note

NOTE!

All arithmetic shifts implemented maintain the sign of the variable.

 

When EN has FALSE value, Result remains unchanged.

 

The ENO value forwards to the next Ladder block the EN value after the operation is completed.

 

Block Flowchart

 

ASHL_flowchart

 

Example in Ladder

 

ASHL_example01

 

The above example performs an arithmetic left shift by four positions (0100 in binary) in the VALUE variable whose initial value is -12 (1111 0100 in binary). The bits on the left will be discarded and on the right new zeros are inserted, since the arithmetic left shifts preserve the sign of the variable. The final result (1100 0000 in binary) is stored in RESULT.

 

 

ASHL_example02

 

The above example performs an arithmetic left shift by four positions (0100 in binary) in the VALUE variable whose initial value is 12 (0000 1100 in binary). The bits on the left will be discarded and on the right new zeros are inserted, since the arithmetic left shifts preserve the sign of the variable. The final result (0100 0000 in binary) is stored in RESULT.

 

Example in ST

 

 The example below displays the instructions for applying the example above in the ST language.

 

 

VAR

   VALUE : SINT := -12;

   SHIFT : USINT := 4;

   RESULT : SINT;

END_VAR

 

RESULT := FB_ASHL(

   EN:=DI1,

   Value:=VALUE,

   Shift:=SHIFT,

   ENO=>DO1);