Navigation:  Equipments (Devices) > RUW100 > Ladder > Filter >

LOWPASS

Previous pageReturn to chapter overviewNext page

Block that filters the input using a low pass filter of first order and inserts the result in the output.

 

Ladder Representation

 

LOWPASS_block

 

Block Structure

 

Variable Type

Name

Data Type

Description

VAR_INPUT

EN

BOOL

Block enabling

Input

REAL

Input signal

Tau

REAL

Filter time constant

Ts#

UINT

Sampling time [ms]

VAR_OUTPUT

ENO

BOOL

Output enabling

Output

REAL

Filter output

VAR

LOWPASS_INST_0

LOWPASS

Instance of access to block structure

 

Operation

 

When this block has a TRUE value in EN, filters the input value of Input using a low pass first order filter described by Tau and Ts#, inserting the result in Output. On the leading edge of EN, Output receives zero.

 

When EN has FALSE value, Output remains unchanged.

 

The ENO value forwards to the next Ladder block the EN value after the operation is completed.

 

Block Flowchart

 

LOWPASS_flowchart

 

Example in Ladder

 

LOWPASS_example02

 

The above example causes OUTPUT, by identifying a leading edge in EN, to display a behavior of first order with time constant equal to Tau and the sampling time of 2 ms, in order to achieve the reference set to INPUT. At each calculation completed successfully, the ENO output is activated.

 

LOWPASS_example01

 

Example in ST

 

 The example below displays the instructions for applying the example above in the ST language.

 

 

VAR

   INPUT : REAL := 10.98;

   TAU : REAL := 5.0;

   OUTPUT : REAL;

   LOWPASS_INST_0 : FB_LOWPASS;

END_VAR

 

LOWPASS_INST_0.EN := DI1;

LOWPASS_INST_0(Input:=INPUT, Tau:=TAU, Ts:=2);

OUTPUT := LOWPASS_INST_0.Output;

DO1 := LOWPASS_INST_0.ENO;