Navigation:  Equipments (Devices) > PLC200 > Program > Hardware >

IMMEDIATEINPUT

Entrada Imediata

Previous pageReturn to chapter overviewNext page

Block that performs an instantaneous reading of the selected input value, without changing the value of images (GLOBAL_IO variables).

 

Ladder Representation

 

IMMEDIATEINPUT_block

 

Block Structure

 

Variable Type

Name

Data Type

Description

VAR_INPUT

EN

BOOL

Block enabling

Source#

BYTE

Inputs to be read (digital or analog)

VAR_OUTPUT

ENO

BOOL

Output enabling

Destination

WORD INT UINT

Variable mapped with the values of the inputs selected

 

Operation

 

When this block has a TRUE value in EN, it gets the immediate value of the selected input in Source#. If selected the analog input AI1, its value is passed on to Destination. If the digital input is selected, its bits are concatenated so that DI1 be the least significant bit and DI10 be the most significant bit and the result is sent to Destination.

 

When EN has FALSE value, Destination remains unchanged.

 

The ENO value forwards to the next Ladder block the EN value after the operation is completed.

 

Compatibility

 

Device

Version

PLC300

1.20 or higher

SCA06

2.00 or higher

 

Block Flowchart

 

IMMEDIATE_INPUT_flowchart

 

Example in Ladder

 

IMMEDIATEINPUT_example01

 

The example above is an immediate reading of the signs of the digital inputs DI1 to DI10 of the PLC300. This reading is then interpreted as a binary sequence with DI1 being the least significant bit and the result is sent to the DESTINATION variable. The block ends with success, ENO output is activated.

 

Example in ST

 

 The example below displays the instructions for applying the example above in the ST language.

 

 

VAR

   DESTINATION : WORD;

END_VAR

 

DESTINATION := FB_IMMEDIATEINPUT(EN:=DI1, Source:=0, ENO=>DO1);