Navigation:  Equipments (Devices) > PLC200 > Program > Data Transfer >

SWAP2

Reorganizador de Bytes

Previous pageReturn to chapter overviewNext page

Block that rearranges the bytes of a variable.

 

Ladder Representation

 

SWAP2_block

 

Block Structure

 

Variable type

Name

Data type

Description

VAR_INPUT

EN

BOOL

Block enabling

Value

WORD UINT INT

DWORD UDINT DINT

Input variable to be rearranged

Type

BYTE

Variable that defines the conversion type according to Table 2

VAR_OUTPUT

ENO

BOOL

End of operation

Result

BYTE USINT SINT WORD UINT INT DWORD UDINT DINT

REAL(*)

Output value

Table 1. Block variables.

 

Type

WORD UINT INT

ENO

DWORD UDINT DINT

ENO

0

AB->AB*

TRUE

ABCD->ABCD

TRUE

1

AB->BA

TRUE

ABCD->DCBA

TRUE

2

-

FALSE

ABCD->CDAB

TRUE

3

-

FALSE

ABCD->BADC

TRUE

4 ...

-

FALSE

-

FALSE

Table 2. Conversion type (*characters A, B, C and D represents BYTES).

 

Operation

 

When this block has a TRUE value in EN, it rearranges the bytes from Value variable, storing the result in Result.

Type defines how the bytes will be rearranged, as shown in Table 2.

Note that for 16-bit variables, only options 0 and 1 are valid.

For 32-bit variables the options 0, 1, 2, and 3 are valid.

 

When EN has FALSE value, Result remains unchanged.

 

The ENO value forwards to the next Ladder block the EN value after the operation is completed. Invalid TYPE options assigns FALSE to ENO, and Result value is not changed.

 

wpshelp_common_fig_note

NOTA!

Caution when using in Result a variable of REAL type, because the block does not perform type conversion, that is, it only reverses the bytes in memory.

 

Block Flowchart

 

SWAP2_flowchart

 

Example in Ladder

 

SWAP2_example01

 

The example rearranges the position of value VALUE_IN according to the type set in TYPE_IN = 1 (AB->BA), storing the final result in RESULT. The block ends with success and ENO output is activated.

 

Example in ST

 

 The example below displays the instructions for applying the example above in the ST language.

 

 

VAR

   VALUE_IN : INT := 16#2501;

   TYPE_IN : BYTE := 1;

   RES_OUT : INT;

END_VAR

 

RES_OUT := FB_SWAP2(

   EN:=DI1,

   Value:=VALUE_IN,

   Type:=TYPE_IN,

  ENO=>DO1);