Navigation:  Equipments (Devices) > PLC200 > Program > Data Transfer >

ARRAYCOPY

Cópia de Array

Previous pageReturn to chapter overviewNext page

Block that copies an array from a certain position to another array or to itself.

 

Ladder Representation

 

ARRAY_COPY_block

 

Block Structure

 

Variable Type

Name

Data type

Description

VAR_INPUT

EN

BOOL

Block enabling

VAR_SRC

Array: BYTE USINT SINT WORD UINT INT DWORD UDINT DINT REAL

Input Array

POS_SRC

BYTE USINT WORD UINT

Position of the input array from which the copy will be made

POS_DST

BYTE USINT WORD UINT

Position of the output array from which it will be replaced

LEN

BYTE USINT WORD UINT

Number of array positions to be copied

VAR_OUTPUT

ENO

BOOL

End of operation

Result

Array: BYTE USINT SINT WORD UINT INT DWORD UDINT DINT REAL

Output Array

 

Operation

 

This block, when it has a value of TRUE in EN, copies LEN values from the POS_SRC position from the input array (VAR_SRC) to the position POS_DST into the destination array (Result).

 

Comments:

- POS_SRC, POS_DST and LEN input variables only accept positive integers. If a negative value is assigned to any of them, the value zero will be considered.

- The Input Array can be repeated on the output without worrying about data being overwritten.

- If the amount of data to be copied defined by LEN exceeds the last position of the input array, only valid data will be copied to the last position of the input array, thus avoiding any garbage being assigned to the output array.

- If the amount of data to be copied defined by LEN exceeds the last position of the output array, only the data required to complete it will be copied, preventing subsequent memory from receiving unwanted values.

- The block will not execute if LEN has a value greater than the size of the input array.

 

When EN has FALSE value, Result remains unchanged.

 

The ENO value forwards to the next Ladder block the EN value after the operation is completed.

 

 

wpshelp_common_fig_note

NOTE!

 

It is important to notice that not only LEN but also POS_SRC will not exceed the VAR_SRC array's size. The same must be noticed when setting values to POS_DST, related to the output array Result.

 

To learn how to create arrays please go to: Ladder > Editor > Variables > Editing in the Rung

 

 

Block Flowchart

 

ARRAY_COPY_flowchart

 

Example in Ladder

 

ARRAY_COPY_example01

 

ARRAY_COPY_example02

 

 

 

ARRAY_COPY_example03

 

ARRAY_COPY_example04

 

In the examples above the value of the variable SRC is copied to DST array, according to source position (POS_SRC), destination (POS_DST) and the lenght to be copied (LEN). The block ends with success and ENO output is activated.

 

Example in ST

 

 The example below displays the instructions for applying the example above in the ST language.

 

 

VAR

   SRC : ARRAY[0..5] OF INT := [1, 2, 3, 4, 5, 6];

   DST : ARRAY[0..5] OF INT;

END_VAR

 

DST := FB_ARRAYCOPY(SRC, 0, 2, 6);