Navigation:  Equipments (Devices) > PLC200 > Program > Communication Network > CANopen >

CO_SlaveStatus

Monitoração de Escravo de rede CANopen

Previous pageReturn to chapter overviewNext page

Block that allows monitoring various statuses of the CANopen network master.

 

Ladder Representation

 

CO_SLAVESTATUS_block

 

Block Structure

 

Variable Type

Name

Data Type

Description

VAR_INPUT

Execute

BOOL

Block enabling

NodeID

BYTE USINT

Slave address for monitoring

VAR_OUTPUT

Done

BOOL

Output enabling

ErrorCtrlFailure

BOOL

Flag indicating error of nodeguarding or heartbeat in a slave network

InitFailure

BOOL

Flag indicating error in the initialization of the slavee network

InitFinished

BOOL

Flag indicating the initialization of the slaves was completed

ErrorCtrlStarted

BOOL

Flag of start of the error control service

ConfigDownloaded

BOOL

Flag of success in the download of SDO settings in the slave

SlaveDetected

BOOL

Flag of success in reading slave ID via SDO

 

Operation

 

This block remains active while Execute is at TRUE level, updating its outputs according to the monitoring of the slave. When Execute receives FALSE level, the inputs are ignored and the outputs are zeroed. The Done output receives TRUE level when Execute has TRUE level and block finished its execution.

 

Outputs receive TRUE level when the status of the CANopen slave indicated by address NodeID matches description (boot error, download success, etc.).

 

Block Flowchart

 

CO_SLAVESTATUS_flowchart

 

Example in Ladder

 

CO_SLAVESTATUS_example01

 

The example above requests data from the slave 20 of the CANopen network. The block ends successfully, Done output is activated.

 

Example in ST

 

 The example below displays the instructions for applying the example above in the ST language.

 

 

VAR

   STATUS_ERROR, STATUS_FAILURE, STATUS_FINISHED, STATUS_STARTED,

       STATUS_CONFIG, STATUS_DETECTED : BOOL;

END_VAR

 

DO1 := FB_CO_SlaveStatus(

   Execute:=DI1,

   NodeID:=20,

   ErrorCtrlFailure=>STATUS_ERROR,

   InitFailure=>STATUS_FAILURE,

   InitFinished=>STATUS_FINISHED,

   ErrorCtrlStarted=>STATUS_STARTED,

   ConfigDownloaded=>STATUS_CONFIG,

   SlaveDetected=>STATUS_DETECTED);