Navigation:  Equipments (Devices) > PLC200 > Program > Communication Network > CANopen >

CO_MasterControlStatus

Monitoração de Mestre de rede CANopen

Previous pageReturn to chapter overviewNext page

Block that allows monitoring various statuses of the CANopen network master.

 

Ladder Representation

 

CO_MASTERCONTROLSTATUS_block

 

Block Structure

 

Variable Type

Name

Data Type

Description

VAR_INPUT

Execute

BOOL

Block enabling

DisableComm

BOOL

Disables CANopen communication

SendNMT

BOOL

Triggers management command sending

NMTCommand

BYTE

Management command code to be sent

NodeID

BYTE USINT

Slave address for sending the NMT

VAR_OUTPUT

Done

BOOL

Output enabling

CommDisabled

BOOL

Disabled communication flag

BusPowerOff

BOOL

Flag of a power failure of CAN interface

BusOff

BOOL

Flag indicating BusOff error at the CAN interface

NMTCmdFeedback

BOOL

Flag of NMT command sent by the master

ErrorCtrlFailure

BOOL

Flag indicating error of nodeguarding or heartbeat in a slave network

InitFailure

BOOL

Flag indicating error in the initialization of the slavee network

InitFinished

BOOL

Flag indicating the initialization of the slaves was completed

 

Operation

 

This block remains active while Execute is at TRUE level, updating its outputs according to the monitoring of the master and input requests. When Execute receives FALSE level, the inputs are ignored and the outputs are zeroed. The Done output receives TRUE level when Execute has TRUE level and block finished its execution.

 

A TRUE level DisableComm disables the CANopen communication and resets the status counters and markers of the master.

 

A leading edge on SendNMT sends a command management (NMT) indicated at NMTCommand to the slave of NodeID address.

 

Outputs receive TRUE level when the status of the CANopen master matches description (disabled communication, power failure, etc.).

 

Block Flowchart

 

CO_MASTERCONTROLSTATUS_flowchart

 

Example in Ladder

 

CO_MASTERCONTROLSTATUS_example01

 

The example above requests status data of the CANopen network master, and allows disabling communication through DISABLE and to send commands NMT to NODEID through SEND_COMM. The block ends successfully, Done output is activated.

 

Example in ST

 

 The example below displays the instructions for applying the example above in the ST language.

 

 

VAR

   DISABLE, SEND_COMM, STATUS_DISABLED, STATUS_POWEROFF,    

       STATUS_BUSOFF, STATUS_FB, STATUS_ERROR, STATUS_FAILURE,  

       STATUS_FINISHED: BOOL;

   COMM, NODEID: BYTE;

END_VAR

 

DO1 := FB_CO_MasterControlStatus(

   Execute:=DI1,

   DisableComm:=DISABLE,

   SendNMT:=SEND_COMM,

   NMTCommand:=COMM,

   NodeID:=NODEID,

   CommDisabled=>STATUS_DISABLED,

   BusPowerOff=>STATUS_POWEROFF,

   BusOff=>STATUS_BUSOFF,

   NMTCmdFeedback=>STATUS_FB,

   ErrorCtrlFailure=>STATUS_ERROR,

   InitFailure=>STATUS_FAILURE,

  InitFinished=>STATUS_FINISHED);