Navigation:  Equipments (Devices) > PLC200 > Program > Contact >

PTSCONTACT

Contato de Borda de Subida

Previous pageReturn to chapter overviewNext page

Leading edge transition contact.

 

Ladder Representation

 

PTSCONTACT_block

 

Block Structure

 

Variable Type

Name

Data Type

Description

VAR_INPUT

I1

BOOL

Block control input

VAR

PTSCONTACT_INST_0

PTSCONTACT

Instance of access to block structure

 

Operation

 

At the instant the variable I1 transitions from FALSE to TRUE (leading edge or positive edge transition), B receives the value of A for a scan cycle.

At all other times, B receives the FALSE value.

 

wpshelp_common_fig_note

NOTE!

Watch out for series and parallel associations of contacts. Refer to section Contact Logic for further information.

 

Diagram

 

PTSCONTACT_diagram

 

Block Flowchart

 

PTSCONTACT_flowchart

 

Example in Ladder

 

PTSCONTACT_example

 

The above example resets the digital output DO1 if the SHIFT key is pressed and a positive pulse on the digital input DI2 is given.

 

Example in ST

 

 The example below displays the instructions for applying the example above in the ST language.

 

 

VAR

   PTSCONTACT_INST_0 : FB_PTSCONTACT;

END_VAR

 

PTSCONTACT_INST_0(EN:=KEY_SHIFT, BIT:=DI2);

DO1 := FB_RESETCOIL(EN:=PTSCONTACT_INST_0.Q);