Navigation:  Equipments (Devices) > PLC200 > Program > Coil >

IMMEDIATECOIL

Bobina Direta Imediata

Previous pageReturn to chapter overviewNext page

Logical block used for assigning values to standard digital outputs instantly.

 

Ladder Representation

 

IMMEDIATECOIL_block

 

Block Structure

 

Variable Type

Name

Data Type

Description

VAR_OUTPUT

O1

BOOL

Block log output

 

Operation

 

The block transfers the value of A for the digital output corresponding to O1.

Unlike the direct coil, this block does not wait until the end of the scan cycle so that the output value is updated; this is done at the same time the block is activated.

 

wpshelp_common_fig_note

NOTE!

This block only works with standard digital outputs of the product.

 

Compatibility

 

Device

Version

PLC300

1.20 or higher

SCA06

2.00 or higher

 

Diagram

 

IMMEDIATECOIL_diagram

 

Block Flowchart

 

IMMEDIATECOIL_flowchart

 

Example in Ladder

 

IMMEDIATECOIL_example

 

The above example immediately activates the internal buzzer when it detects that the power of the CANopen bus was stopped and remains on until the power is restored.

 

Example in ST

 

 The example below displays the instructions for applying the example above in the ST language.

 

 

VAR

 

END_VAR

 

DO1 := FB_IMMEDIATECOIL(EN:=CAN_BUS_POWER);