Navigation:  Equipments (Devices) > MVW3000G4 > Ladder > Compare >

COMP_EQ

Compare if Equal

Previous pageReturn to chapter overviewNext page

Block that compares the values of Value1 and Value2, enabling the output Q if both are equal.

 

Ladder Representation

 

COMPEQ_block

 

Block Structure

 

Variable Type

Name

Data Type

Description

VAR_INPUT

EN

BOOL

Block enabling


Value1

BYTE USINT SINT WORD UINT INT DWORD UDINT DINT REAL

First value of comparison


Value2

BYTE USINT SINT WORD UINT INT DWORD UDINT DINT REAL

Second value of comparison

VAR_OUTPUT

Q

BOOL

Indicator of equality

 

Operation

 

When this block has a TRUE value in EN, it sends to the output Q the TRUE value if Value1 and Value2 are the same. Otherwise, Q receives FALSE.

 

When EN has FALSE value, Q remains in FALSE.

 

Block Flowchart

 

COMPEQ_flowchart

 

Example in Ladder

 

COMPEQ_example01

 

The example above checks equality between VALUE1 and VALUE2. Since both variables have the same value, the Q output is activated.

 

COMPEQ_example02

 

The example above checks equality between VALUE1 and VALUE2. Since both variables have the same value, the Q output is activated. Notice that the types of the input variables can be different without causing execution problems.

 

COMPEQ_example03

 

The example above checks equality between VALUE1 and VALUE2. Since both variables have different values, the Q output is disabled.

 

Example in ST

 

 The example below displays the instructions for applying the example above in the ST language.

 

 

VAR

   VALUE1 : UINT := 75;

   VALUE2 : UINT := 15;

END_VAR

 

DO1 := FB_COMP_EQ(EN:=DI1, Value1:=VALUE1, Value2:=VALUE2);