Navigation:  Equipments (Devices) > CFW501 > Ladder > RTC >

INWEEKDAY

In Weekday Activation

Previous pageReturn to chapter overviewNext page

Block that performs a programmed enabling for weekdays based on RTC (Real Time Clock).

 

Ladder Representation

 

INWEEKDAY_block

 

Block Structure

 

Variable Type

Name

Data Type

Description

VAR_INPUT

EN

BOOL

Block enabling

SUNDAY#

BOOL

Enabled on Sundays

MONDAY#

BOOL

Enabled on Mondays

TUESDAY#

BOOL

Enabled on Tuesdays

WEDNESDAY#

BOOL

Enabled on Wednesdays

THURSDAY#

BOOL

Enabled on Thursdays

FRIDAY#

BOOL

Enabled on Fridays

SATURDAY#

BOOL

Enabled on Saturdays

Q_OPTION#

BYTE

Output operation

VAR_OUTPUT

Q

BOOL

Block output

 

Operation

 

When this block has a TRUE value in EN, it has two modes of operation. If Q_OPTION# is Normal, Q is enabled if the day of week of the internal clock has Enabled parameter in the block. If Q_OPTION# is Inverted, Q is disabled if the day of week of the internal clock has Enabled parameter in the block.

 

When EN has FALSE value, Q remains FALSE.

 

wpshelp_common_fig_note

NOTE!

The weekdays are identified by numbers, with Sunday being day 0 and Saturday day 6.

 

Block Flowchart

 

INWEEKDAY_flowchart

 

Example in Ladder

 

INWEEKDAY_example01

 

In the above example, the INWEEKDAY block is disabled. This way, regardless of the input, the Q output is disabled.

 

INWEEKDAY_example02

 

In the example above, the INWEEKDAY block is enabled and Q_OPTION# input is enabled for NORMAL operation. The current day of the week of the device's internal clock is Wednesday (value 3), which has ENABLED status in the programming. This way, the Q output is enabled.

 

INWEEKDAY_example03

 

In the example above, the INWEEKDAY block is enabled and Q_OPTION# input is enabled for NORMAL operation. The current day of the week of the device's internal clock is Thursday (value 4), which has DISABLED status in the programming. Thus, the Q output is disabled.

 

INWEEKDAY_example04

 

In the example above, the INWEEKDAY block is enabled and Q_OPTION# input is enabled for INVERTED operation. The current day of the week of the device's internal clock is Thursday (value 4), which has DISABLED status in the programming. This way, the Q output is enabled.

 

Example in ST

 

 The example below displays the instructions for applying the example above in the ST language.

 

 

VAR

 

END_VAR

 

DO1 := FB_INWEEKDAY(

   EN:=DI1,

   SUNDAY:=1,

   MONDAY:=0,

   TUESDAY:=1,

   WEDNESDAY:=1,

   THURSDAY:=0,

   FRIDAY:=0,

   SATURDAY:=1,

   Q_OPTION:=1);