Navigation:  Equipments (Devices) > CFW320 >

System Markers

Previous pageReturn to chapter overviewNext page

The following variables contained in the GLOBAL_SYSTEM group of the variables table, have the fixed tag. The tag of system markers were divided into groups and subgroups, where:

 

Groups:

CFW: reading and writing variables of the CFW320 frequency inverter.

 

Subgroups:

STS: reading variable (status);
CMD: writing variable (command).

 

 

Reading System Markers (Status)

 

Reading - Function Modbus 02 "Read Discrete Inputs"

 

Address

Bit

Modbus

Tag

Description

Ladder

%SB6000

0

0

SYS_FREQ_2HZ

Oscillator with frequency of 2 Hz

%SB6000

1

1

SYS_PULSE_1SCAN

Pulse during the first scan cycle

%SB6000

2

2

SYS_FALSE

Always in 0

%SB6000

3

3

SYS_TRUE

Always in 1

Logical Status

%SB6002

1

17

CFW_STS_RUN_COMMAND

The run motor command is active in the inverter

%SB6002

2

18

CFW_STS_FIRE_MODE_ACTIVE

Fire Mode Function is active

%SB6002

5

21

CFW_STS_SEC_RAMP_ACTIVE

The inverter is configured to use the first or second ramp values (0-First, 1-Second)

%SB6002

6

22

CFW_STS_CONFIG_MODE

The inverter is in the configuration mode

%SB6002

7

23

CFW_STS_ALARM_ACTIVE

The inverter is in alarm condition

%SB6003

0

24

CFW_STS_MOTOR_RUNNING

The inverter is running the motor at the speed reference, or executing either the acceleration or the deceleration ramp

%SB6003

1

25

CFW_STS_GENERAL_ENABLED

General Enable is active and the inverter is ready to run the motor

%SB6003

2

26

CFW_STS_FWD_REV_DIRECTION

The motor is running in the reverse or forward direction (0-Reverse, 1-Forward)

%SB6003

3

27

CFW_STS_JOG_ACTIVE

The JOG function is active

%SB6003

4

28

CFW_STS_LOC_REM_MODE

The inverter is in local or remote mode (0-Local, 1-Remote)

%SB6003

5

29

CFW_STS_UNDERVOLTAGE

The inverter is in undervoltage

%SB6003

7

31

CFW_STS_FAULT_ACTIVE

The inverter has detected a fault

%SB6004

0

32

CFW_STS_AI1_BROKEN_CABLE

It indicates that the signal of analog input AI1 in 4 to 20 mA or 20 to 4 mA is below 2 mA

%SB6004

1

33

CFW_STS_AI2_BROKEN_CABLE

It indicates that the signal of analog input AI2 in 4 to 20 mA or 20 to 4 mA is below 2 mA

HMI keys

%SB6006

0

48

CFW_STS_KEY_START_STOP

START/STOP key (I)/(0) pressed

%SB6006

2

50

CFW_STS_KEY_UP

UP key pressed

%SB6006

3

51

CFW_STS_KEY_DOWN

DOWN key pressed

Infrared Remote Control (IRC 1)

%SB6010

0

80

CFW_STS_IRC_1_KEY_ON

Start/Stop Motor key pressed

%SB6010

1

81

CFW_STS_IRC_1_KEY_DOWN

Browse Downwards key pressed

%SB6010

2

82

CFW_STS_IRC_1_KEY_UP

Browse Upwards key pressed

%SB6010

3

83

CFW_STS_IRC_1_KEY_CHANGE

Commute view key pressed. This key allows commute view between two parameters (values) defined by parameters P842 and P843

%SB6010

4

84

CFW_STS_IRC_1_KEY_P

Confirm/Program key pressed

%SB6010

5

85

CFW_STS_IRC_1_KEY_SFK1

Special Function key 1 pressed

%SB6010

6

86

CFW_STS_IRC_1_KEY_SFK2

Special Function key 2 pressed

%SB6010

7

87

CFW_STS_IRC_1_KEY_SFK3

Special Function key 3 pressed

Infrared Remote Control (IRC 2)

%SB6012

0

96

CFW_STS_IRC_2_DRY

Dry key pressed

%SB6012

1

97

CFW_STS_IRC_2_CLEAN

Clean key pressed

%SB6012

2

98

CFW_STS_IRC_2_TIMER

Timer key pressed

%SB6012

3

99

CFW_STS_IRC_2_FUNC

Func function active

%SB6012

4

100

CFW_STS_IRC_2_SWING

Swing function active

%SB6012

5

101

CFW_STS_IRC_2_COOL

Cool key pressed

%SB6012

6

102

CFW_STS_IRC_2_MODE

Mode key pressed

%SB6012

7

103

CFW_STS_IRC_2_POWER

Power key pressed

%SB6013

0

104

CFW_STS_IRC_2_TEMP_UNIT

Temp unit key pressed

%SB6013

1

105

CFW_STS_IRC_2_UVC

UVC function active

 

 

Reading - Function Modbus 04 "Read Input Registers"

 

Speed

%SW6200

--

3100

CFW_STS_MOTOR_SPEED_13BITS

Motor speed in 13 bits (8192)

%SW6202

--

3101

CFW_STS_MOTOR_SYNC_SPEED

Motor synchronous speed in rpm

%SW6204

--

3102

CFW_STS_MOTOR_SPEED_RPM

Motor speed in rpm

%SW6206

--

3103

CFW_STS_SPEED_REFERENCE

Speed reference after ramp in rpm

Alarm and Fault

%SW6208

--

3104

CFW_STS_PRES_ALARM

Alarm number that may be present in the inverter

%SW6210

--

3105

CFW_STS_PRES_FAULT

Fault number that may be present in the inverter

Current and Torque

%SW6212

--

3106

CFW_STS_RATED_CURRENT

Inverter rated current (HD) in A (x10)

%SW6214

--

3107

CFW_STS_MOTOR_CURRENT

Motor current without filter in A (x10)

%SW6216

--

3108

CFW_STS_MOTOR_TORQUE

Motor torque without filter in % (x10)

Infrared Remote Control

%SW6218

--

3109

CFW_STS_IRC_2_INFO

Numeric data displayed in the remote control

Serial Number

%SW6220

--

3110

CFW_STS_NR_SERIAL_HIGH

Product serial number high part *

%SW6222

--

3111

CFW_STS_NR_SERIAL_LOW

Product serial number low part *

 

wpshelp_common_fig_note

NOTE!

* This marker requires a conversion from decimal to hexadecimal. Example:

CFW_STS_NR_SERIAL_HIGH = 1000: Presented value 1000d is equivalent to 03E8h;CFW_STS_NR_SERIAL_LOW = 2000: Presented value 2000d is equivalent to 07D0h;

To get the product's serial number, concatenate values high and low:

03E8 and 07D0 = 03E807D0h = 65538000d.

 

 

Writing / Reading System Markers (Command)

 

Reading - Function Modbus 01 "Read Coils"

Writing - Function Modbus 05 "Write Single Coil" and 15 "Write Multiple Coils"

 

Address

Bit

Modbus

Tag

Description

Logical Command

%CB6008

0

16

CFW_CMD_RUN_STOP

Run the motor according to the speed reference value (0-Stop, 1-Run)

%CB6008

1

17

CFW_CMD_GENERAL_ENABLE

Enables the inverter allowing the motor operation (0-Disable, 1-Enable)

%CB6008

2

18

CFW_CMD_SPEED_DIRECTION

The motor runs in the direction indicated by the speed reference (0-Reverse, 1-Forward)

%CB6008

3

19

CFW_CMD_JOG

Enables the JOG function (0-Disable, 1-Enable)

%CB6008

4

20

CFW_CMD_LOC_REM

Selects the inverter operation mode (0-Local, 1-Remote)

%CB6008

5

21

CFW_CMD_SECOND_RAMP

Selects the ramp to accelerate and decelerate the motor (0-First, 1-Second)

%CB6008

6

22

CFW_CMD_FORCE_RUN_STOP_SPLC

It allows that the SoftPLC command CFW_CMD_RUN_STOP change the inverter command Run/Stop regardless of source programmed for Start/Stop via P224 or P227

%CB6008

7

23

CFW_CMD_FAULT_RESET

Executes the fault reset command