Navigation:  Equipments (Devices) > CFW320 >

Description

Previous pageReturn to chapter overviewNext page

The CFW320 frequency inverter is a high-performance product which allows speed and torque control of three-phase induction motors.

 

This product provides the user with the options of vector WEG (VVW) or scalar (V/f) control, both programmable according to the application.

 

It features compact size, contactor style installation, rated current output from 1.6 to 15.2 A (200 V line), 4 selectable digital inputs NPN / PNP (0-24 VDC), 1 relay output (0.5A 250 VAC ), 1 analog input (0-10 VDC or 0/4-20 mA), 1 accessory plug-in for communication, 01 accessory plug-in for inputs and outputs (I / O) and embedded SoftPLC.

 

Refer to the user's manual of the CFW320 for further details about the product.