Navigation:  Equipments (Devices) > CFW300 > Ladder > Math > Math Extended >

POW

Power

Previous pageReturn to chapter overviewNext page

Block that calculates the value of Value raised to the exponent Power, storing the result in Result.

 

Ladder Representation

 

POW_block

 

Block Structure

 

Variable Type

Name

Data Type

Description

VAR_INPUT

EN

BOOL

Block enabling

Value

REAL

Base of the operation

Power

REAL

Exponent of the operation

VAR_OUTPUT

Done

BOOL

End of operation

Result

REAL

Variable that stores the result of the operation

 

Operation

 

When this block has a TRUE value in EN, it sends to the Result output the value of Value raised to the exponent Power. If no errors, the Done variable is set. If there is any error in the operation, Done is not set, staying in FALSE status, while Result remains with its value unchanged.

 

When EN has FALSE value, Result remains unchanged and Done remains in FALSE.

 

Block Flowchart

 

POW_flowchart

 

Example in Ladder

 

POW_example01

 

The above example calculates the value of VALUE raised to the POWER variable, storing the final result in RESULT. The block ends with success and Done output is activated.

 

POW_example02

 

The above example calculates the value of VALUE raised to the POWER variable, storing the final result in RESULT. The block ends with success and Done output is activated.

 

POW_example03

 

The above example calculates the value of VALUE raised to the POWER variable, storing the final result in RESULT. Since the result is higher than the maximum supported by REAL type, the block generates an error and Done output is disabled.

 

Example in ST

 

 The example below displays the instructions for applying the example above in the ST language.

 

 

VAR

   VALUE : REAL := 16;

   POWER : REAL := -40;

   RESULT : REAL;

END_VAR

 

RESULT := FB_POW(

   EN:=DI1,

   Value:=VALUE,

   Power:=POWER,

  Done=>DO1);