Navigation:  Equipments (Devices) > CFW300 > Ladder > Logic > Logic Shift >

SHL

Shift to Left

Previous pageReturn to chapter overviewNext page

Block that performs a binary logical left shift operation in a value passed by Value, storing the result in Result.

 

Ladder Representation

 

SHL_block

 

Block Structure

 

Variable Type

Name

Data Type

Description

VAR_INPUT

EN

BOOL

Block enabling

Value

BYTE USINT SINT WORD UINT INT DWORD UDINT DINT

Variable to undergo shift

Shift

BYTE USINT

Shift index

VAR_OUTPUT

ENO

BOOL

End of operation

Result

BYTE USINT SINT WORD UINT INT DWORD UDINT DINT

Variable that stores the result of the operation

 

Operation

 

When this block has a TRUE value in EN, it sends to the Result output the value of the Value variable after performing a number of logical shifts left, according to the Shift value.

 

When EN has FALSE value, Result remains unchanged.

 

The ENO value forwards to the next Ladder block the EN value after the operation is completed.

 

Block Flowchart

 

SHL_flowchart

 

Example in Ladder

 

SHL_example01

 

The above example performs a logical right shift by four positions in the VALUE variable whose initial value is 56 (0011 1000 in binary). The bits on the left are being discarded, and on the left new zeros are inserted. The final result (0011 1000 0000 in binary) is stored in RESULT.

 

SHL_example02

 

The above example performs a logical right shift by four positions in the VALUE variable whose initial value is -56 (1100 1000 in binary). The bits on the left are being discarded, and on the left new zeros are inserted. The final result (1100 1000 0000 in binary) is stored in RESULT. Since RESULT is SINT type, it only accepts the first eight bits (1000 0000).

 

Example in ST

 

 The example below displays the instructions for applying the example above in the ST language.

 

 

VAR

  VALUE : SINT := -56;

   SHIFT : USINT := 4;

   RESULT : SINT;

END_VAR

 

RESULT := FB_SHL(

   EN:=DI1,

   Value:=VALUE,

   Shift:=SHIFT,

   ENO=>DO1);