Navigation:  Equipments (Devices) > CFW300 > Ladder > Logic > Logic Rotate >

ROR

Rotate to Right

Previous pageReturn to chapter overviewNext page

Block that performs a logical right rotation operation in a value passed by Value, storing the result in Result.

 

Ladder Representation

 

ROR_block

 

Block Structure

 

Variable Type

Name

Data Type

Description

VAR_INPUT

EN

BOOL

Block enabling

Value

BYTE USINT SINT WORD UINT INT DWORD UDINT DINT

Variable to undergo rotation

Shift

BYTE USINT

Shift index

VAR_OUTPUT

ENO

BOOL

End of operation

Result

BYTE USINT SINT WORD UINT INT DWORD UDINT DINT

Variable that stores the result of the operation

 

Operation

 

When this block has a TRUE value in EN, it sends to the Result output the value of the Value variable after performing a number of logical right shifts, according to the Shift value. The least significant bits that are being discarded are returned to the most significant bits, characterizing the rotation.

 

When EN has FALSE value, Result remains unchanged.

 

The ENO value forwards to the next Ladder block the EN value after the operation is completed.

 

Block Flowchart

 

ROR_flowchart

 

Example in Ladder

 

ROR_example01

 

The above example performs a logic right shift by one position in the VALUE variable whose initial value is -128 (1000 0000 in binary). The discarded bits on the right are reinserted on the left. The final result (0100 0000 in binary) is stored in RESULT. Notice that the sign is not preserved in this operation.

 

ROR_example02

 

The above example performs a logical right rotation by one position in the VALUE variable whose initial value is -127 (1000 0001 in binary). The discarded bits on the right are reinserted on the left. The final result (1100 0000 in binary) is stored in RESULT.

 

Example in ST

 

 The example below displays the instructions for applying the example above in the ST language.

 

 

VAR

   VALUE : USINT := 2#1000_0001;

   SHIFT : BYTE := 1;

   RESULT : USINT;

END_VAR

 

RESULT := FB_ROR(

   EN:=DI1,

   Value:=VALUE,

   Shift:=SHIFT,

   ENO=>DO1);