Navigation:  Equipments (Devices) > CFW300 > Ladder > Counter >

CTD

Count Down Counter

Previous pageReturn to chapter overviewNext page

Countdown block of input pulses.

 

Ladder Representation

 

CTD_block

 

Block Structure

 

Variable Type

Name

Data Type

Description

VAR_INPUT

CD

BOOL

Pulse identifier

LD

BOOL

Loads the value of PV in CV

PV

WORD UINT

Value of initial configuration

VAR_OUTPUT

Q

BOOL

Counter zeroed flag

CV

WORD UINT

Current count value

VAR

CTD_INST_0

CTD

Instance of access to block structure

 

 

wpshelp_common_fig_note

NOTE!

 

Some devices allow you to configure user parameters, but these need to be configured for use in the fields PV and CV, where it is necessary to select a compatible data type (WORD or UINT). For more information refer to the corresponding topic.

 

Operation

 

When this block identifies a leading edge in CD, it decrements the CV variable until it is zero. While CV equals zero, the output Q remains at TRUE level. By detecting high-level LD, the block loads the PV value in CV.

 

Block Flowchart

 

CTD_flowchart

 

 

Operation Diagram

 hardwarecounterctd_fig2

 

Example in Ladder

 

CTD_example01

 

The above example shows the initial conditions of routine. As CV has a value of zero, the Q output is enabled.

 

CTD_example02

 

The value of the PV variable was changed to 20, but not yet loaded.

 

CTD_example03

 

By identifying TRUE level in LD, the block loads the PV value to CV. Since this value is greater than zero, the Q output is disabled.

 

CTD_example04

 

At each leading edge identified in CD, the value of COUNT is decremented until it reaches zero, when the Q output is enabled.

 

Example in ST

 

 The example below displays the instructions for applying the example above in the ST language.

 

 

VAR

   PRESET : UINT := 20;

   COUNT : UINT;

   CTD_INST_0 : FB_CTD;

END_VAR

 

CTD_INST_0.CD := DI1;

CTD_INST_0(LD:=DI2, PV:=PRESET);

COUNT := CTD_INST_0.CV;

DO1 := CTD_INST_0.Q;