Navigation:  Equipments (Devices) > CFW300 >

Description

Previous pageReturn to chapter overviewNext page

The CFW300 frequency inverter is a high-performance product which allows speed control of three-phase induction motors. This product provides the user with the options of vector (VVW) or scalar (V/f) control, both programmable according to the application.

 

The scalar mode (V/f) is recommended for simpler applications, such as the activation of most pumps and fans. In such cases it is possible to reduce the losses in the motor and the inverter using the "V/f Quadratic", which results in energy savings. The V/f mode is used when more than a motor is activated by an inverter simultaneously (multimotor applications). In the vector mode (VVW), the operation is optimized for the motor in use, obtaining a better performance in terms of speed regulation.

 

The frequency inverter CFW300 also has functions of PLC (Programmable Logic Controller) by means of the SoftPLC (integrated) feature. It has two slots for simultaneous connection of the accessories: Slot 1 - Communication accessory or external HMI and Slot 2 - Input and output (I/O) expansion accessory.

 

Refer to the user's manual of the CFW300 for further details about the product.