Navigation:  Equipments (Devices) > CFW300 > Ladder > Data Transfer >

ISTORE

Inderect Store a Variable

Previous pageReturn to chapter overviewNext page

Block that indirectly loads the Value value in a variable.

 

Ladder Representation

 

ISTORE_block

 

Block Structure

 

Variable Type

Name

Data Type

Description

VAR_INPUT

EN

BOOL

Block enabling

Group#

BYTE

Group where the variable is stored

DataType#

BYTE

Data type of the selected variable

Address

DWORD UDINT DINT

Address of the global variable, as its group

Value

Depending on the selection of the DataType#

Value to be written in the selected variable

VAR_OUTPUT

ENO

BOOL

End of operation

 

Operation

 

When this block has a TRUE value in EN, it loads the Value value in the contents of the Address variable belonging to the Group# group, as the selected DataType#.

 

When EN has FALSE value, Value remains unchanged.

 

The ENO value forwards to the next Ladder block the EN value after the operation is completed.

 

Block Flowchart

 

ISTORE_flowchart

 

Example in Ladder

 

ISTORE_example01

 

The example above stores the VALUE value in WORD format in address 444 of group 3 (GLOBAL_SYSTEM% C), which represents the index of the communication port Modbus TCP. The block ends with success and ENO output is activated.

 

Example in ST

 

 The example below displays the instructions for applying the example above in the ST language.

 

 

VAR

   ADDRESS : DINT := 444;

   VALUE : WORD := 503;

END_VAR

 

DO1 := FB_ISTORE(

   EN:=DI1,

   Group:=3,

   DataType:=4,

   Address:=ADDRESS,

  Value:=VALUE);