Navigation:  Equipments (Devices) > PLC300 > Setup > Configuration Windows >

LAN

Previous pageReturn to chapter overviewNext page

xmlsetupconfigurationplc300_setupconfig_fig8

 

It is possible to configure the IP address, subnet mask, default gateway, DHCP, speed and duplex mode of the PLC300 in an Ethernet network.

 

IP Address: Four bytes of address that identify the PLC300 in the IP network;
Subnet Mask: Four bytes that identify the subnet to which the PLC300 belong in the IP network;
Gateway: Four address bytes that identify the default gateway to access other subnets in the IP network;
DHCP: Disabled, Enabled;
Speed/Duplex: Auto, 10MBps Full Duplex, 10MBps Half Duplex, 100MBps Full Duplex, 100MBps Half Duplex.