Navigation:  Equipments (Devices) > SCA06 > Ladder > Motion Control > Motion Control Gear >

MC_GearInPos

Position Synchronism

Previous pageReturn to chapter overviewNext page

Block responsible for execution of the synchronism in position between the programmed axes.

 

Ladder Representation

 

MC_GearInPos_block

 

Execution Features

 

Program Memory Size

104 Bytes

Data Memory Size

56 Bytes

 

Block Structure

 

Variable Type

Name

Data Type

Description

VAR_IN_OUT

Master

BYTE

Selection of operation master

(0 - Fast digital inputs)

(1 - CANopen)

(2 - Encoder 1)

(3 - Virtual Axis)

(4 - Encoder 2)

Slave

BYTE

Selection of operation slave

(0 - Real axis)

VAR_INPUT

Execute

BOOL

Block enabling

RatioNumerator

INT

Numerator of the synchronism ratio

RatioDenominator

WORD

Denominator of the synchronism ratio

Acceleration

REAL

Acceleration

Deceleration

REAL

Deceleration

BufferMode

BYTE

Execution start mode

(0 - Starts block immediately, if there is another block in the execution it will be aborted)

(1 - When another block is in execution, the block in execution will continue its motion until the end and this new block will wait to be executed.)

(6 – If another block is in execution, this block will go into error 52 and will not be executed. The HMI will show the alarm A00052.)

VAR_OUTPUT

InSync

BOOL

Output enabling

Busy

BOOL

Flag indicating the block has not yet been ended

Active

BOOL

Block flag with control on the axis

CommandAborted

BOOL

Flag of aborted command

Error

BOOL

Error in the execution flag

ErrorID

WORD

Identifier of the occurred error

VAR

MC_GEARINPOS_INST_0

MC_GEARINPOS

Instance of access to block structure

 

 

Operation

 

When this block detects a leading edge on Execute, it sends a command for synchronism in position between the programmed axes.

 

For the slave axis to reach the speed of the master axis, a motion will be performed with an acceleration/deceleration configured in the "Acceleration" and "Deceleration" arguments. The motion direction will depend on the signal of the RatioNumerator. If RatioNumerator is greater than zero, the motion will be in the same direction as the master axis, and if the RatioNumerator is smaller than zero, the motion will be in the opposite the direction of the master axis.

 

When the MC_GearInPos block is executed, the drive will start operating in grid position and remain this way even after the conclusion of the block. The position proportional gain must be set (P0159) so as to obtain a better drive performance.

 

In the execution of the block, the axis status will change to Synchronized Motion.

 

The InSync output is activated when the sync is achieved. It order to finish the block, it is necessary to execute another block or the changing of the drive to the Disabled or Errorstop status.

 

If there is any error in the execution, the Error output is enabled and ErrorID displays an error code according to the table below.

 

Code

Description

52

Attempt to execute block with BufferMode in Single when another block is active.

62

Acceleration programmed below the minimum allowed.

63

Acceleration programmed above the maximum allowed.

64

Deceleration programmed below the minimum allowed.

65

Deceleration programmed above the maximum allowed.

67

Drive in the "Disabled" or "Errorstop" status.

69

Drive in the "Stopping" status.

70

Attempt to execute block with BufferMode in Buffered when another block is active and another block is waiting.

71

P202 different from 4.

72

Invalid synchronism ratio.

74

Drive in the "Homing" status.

78

MC block not executed – Internal fault.

 

Example in Ladder

 

MC_GearInPos_example01

 

In the up transition of GEARINPOS_EXECUTE, the MC_GearInPos block is executed. With this the Busy Active and this block signals are set and the search of synchronization with the configured acceleration begins. As the ratio configured is 79:121 and the master axis is at 200 RPM, the slave axis must reach 131 RPM to establish the synchronism.

At the moment in which the speed reaches 131 RPM, the InSync output is set.

 

Example in ST

 

 The example below displays the instructions for applying the example above in the ST language.

 

 

VAR

  GEARINPOS_EXECUTE, DONE : BOOL;

  MC_GEARINPOS_INST_0 : FB_MC_GearInPos;

END_VAR

 

MC_GEARINPOS_INST_0.Execute := GEARINPOS_EXECUTE;

MC_GEARINPOS_INST_0(

  Master:=0,

  Slave:=0,

  RatioNumerator:=79,

  RatioDenominator:=121,

  Acceleration:=GENERAL_PROFILE_ACCELERATION,

  Deceleration:=GENERAL_PROFILE_DECELERATION,

  BufferMode:=0);

DONE := MC_GEARINPOS_INST_0.InSync;