Navigation:  Equipments (Devices) > SCA06 > Ladder > Motion Control > Motion Control Cam >

MC_CamTableSelect

Cam Table Selection

Previous pageReturn to chapter overviewNext page

Block that selects a cam table of a CAM curve previously programmed through the tool CAM Profiles.

 

Ladder Representation

 

MC_CamTableSelect_block

 

Execution Features

 

Program Memory Size

44 Bytes

Data Memory Size

16 Bytes

 

Block Structure

 

Variable Type

Name

Data Type

Description

VAR_IN_OUT

Master

BYTE

Selection of operation master

(0 - Fast digital inputs)

(1 - CANopen)

(2 - Encoder 1)

(3 - Virtual Axis)

(4 - Encoder 2)

Slave

BYTE

Selection of operation slave

(0 - Real axis)

CamTable

WORD

CAM table code

VAR_INPUT

Execute

BOOL

Block enabling

Periodic

BOOL

Control of the request execution

(0 - Single execution)

(1 - Periodic execution)

VAR_OUTPUT

Done

BOOL

Output enabling

Busy

BOOL

Flag indicating the block has not yet been ended

Error

BOOL

Error in the execution flag

ErrorID

WORD

Identifier of the occurred error

CamTableID

WORD

Selected CAM table

VAR

MC_CAMTABLESELECT_INST_0

MC_CAMTABLESELECT

Instance of access to block structure

 

Operation

 

When this block detects a leading edge in Execute, it searches the specified table in CamTable so that it can be used by the MC_CamIn block.

 

When Execute has FALSE value, Done remains FALSE. The Done output is activated when the block finishes the execution successfully, remaining at TRUE level until Execute receives FALSE.

 

If there is any error in the execution, the Error output is enabled and ErrorID displays an error code according to the table below.

 

Code

Description

83

Invalid file of the CAM curve cam table.

84

Invalid Cam Table. Cam Table must be from 1 to 10.

 

Example in Ladder

 


 

MC_CamTableSelect_example02

 
In the up transition of CAMSEL_EXECUTE the MC_CamTableSelect block is executed and, thus, the cam table selected in CAM_INDEX can be used by the MC_CamIn block.

To execute the block, the Done output and CAMSEL_DONE are set and remain at TRUE level while the Execute input is set.

In this example, CAMSEL_DONE ensures that the MC_CamIn block will not be activated before the MC_CamTableSelect block is executed successfully.

 

 

Example in ST

 

 The example below displays the instructions for applying the example above in the ST language.

 

 

VAR

  CAMSEL_EXECUTE, CAMSEL_DONE, CAMIN1_EXECUTE, CAMIN1_DONE : BOOL;

  CAM_INDEX, CAM_SELECTED : WORD;

  MC_CAMTABLESELECT_INST_0 : FB_MC_CamTableSelect;

  MC_CAMIN_INST_0 : FB_MC_CamIn;

END_VAR

 

MC_CAMTABLESELECT_INST_0.Execute := CAMSEL_EXECUTE;

MC_CAMTABLESELECT_INST_0(

  Master:=0,

  Slave:=0,

  CamTable:=CAM_INDEX,

  Periodic:=0);

CAM_SELECTED := MC_CAMTABLESELECT_INST_0.CamTableID;

CAMSEL_DONE := MC_CAMTABLESELECT_INST_0.Done;

 

MC_CAMIN_INST_0.Execute := CAMIN1_EXECUTE AND CAMSEL_DONE;

MC_CAMIN_INST_0(

  Master:=0,

  Slave:=0,

  MasterScaling:=1.0,

  SlaveScaling:=1.0,

  MasterSyncPosition:=LREAL#0.0,

  CamTableID:=CAM_SELECTED,

  BufferMode:=0);

CAMIN1_DONE := MC_CAMIN_INST_0.InSync;